LT1941

PRODUCTION

Triple Monolithic Switching Regulator

Viewing:

Overview

  • Wide Input Range: 3.5V to 25V
  • Three Switching Regulators with Internal Power Switches: 3A Step-Down, 2A Step-Down, 1.5A Inverting/Boost
  • Antiphase Switching Reduces Ripple
  • Independent Shutdown/Soft-Start Pins
  • Independent Power Good Indicators Ease Supply Sequencing
  • Input Voltage Power Good Indicators Monitor Input Supply
  • Uses Small Inductors and Ceramic Capacitors
  • Constant 1.1MHz Switching Frequency
  • Thermally Enhanced 28-Lead TSSOP Package
LT1941
Triple Monolithic Switching Regulator
Figure 1. Triple Output Power Supply: 3.3V, 1.8V, –12V Start-Up Waveforms with Sequencing Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC621A

LT1941EFE Demo Board | 4.7V ≤ VIN ≤ 14V, VOUT1 = 1.8V @ 2.4A, VOUT2 = 3.3V @ 1.4A, VOUT3 = –12V @ Up to 550mA

Product Details

Demonstration circuit 621 is a 1.25MHz triple DC/DC switching converter using the LT1941. The LT1941 has two step-down converters and a third boost/inverting converter that can also be configured as a SEPIC or Cuk (inverting). The LT1941 has a wide 3.5V to 25V input voltage range; the demo board limits this range from 4.7V to 14V and is configured to provide 1.8V @ 2.4A, 3.3V @ 1.4A and –12V @ up to 550mA (depending on VIN).

DC621A
LT1941EFE Demo Board | 4.7V ≤ VIN ≤ 14V, VOUT1 = 1.8V @ 2.4A, VOUT2 = 3.3V @ 1.4A, VOUT3 = –12V @ Up to 550mA
DC621A - Schematic

Latest Discussions

Recently Viewed