LT1512

PRODUCTION

SEPIC Constant-Current/Constant-Voltage Battery Charger

Viewing:

Overview

  • Charger Input Voltage May Be Higher, Equal to or Lower Than Battery Voltage
  • Charges Any Number of Cells Up to 30V*
  • 1% Voltage Accuracy for Rechargeable Lithium Batteries
  • 500kHz Switching Frequency Minimizes Inductor Size
  • 100mV Current Sense Voltage for High Efficiency
  • Battery Can Be Directly Grounded
  • Charging Current Easily Programmable or Shut Down

*Maximum Input Voltage = 40V – VBAT

The LT1512 is a 500kHz current mode switching regulator specially configured to create a constant-current/constant-voltage battery charger. In addition to the usual voltage feedback node, it has a current sense feedback circuit for accurately controlling output current of a flyback or SEPIC (Single-Ended Primary Inductance Converter) topology charger. These topologies allow the current sense circuit to be ground referred and completely separated from the battery itself, simplifying battery switching and system grounding problems. In addition, these topologies allow charging even when the input voltage is lower than the battery voltage.

Maximum switch current on the LT1512 is 1.5A. This allows battery charging currents up to 1A for a single lithium-ion cell. Accuracy of 1% in constant-voltage mode is perfect for lithium battery applications. Charging current can be easily programmed for all battery types.

Applications

  • Battery Charging of NiCd, NiMH, Lead-Acid or Lithium Rechargeable Cells
  • Precision Current Limited Power Supply
  • Constant-Voltage/Constant-Current Supply
  • Transducer Excitation

*Maximum Input Voltage = 40V – VBAT

LT1512
SEPIC Constant-Current/Constant-Voltage Battery Charger
Figure 1. SEPIC Charger with 0.5A Output Current Maximum Charging Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
LTM8062 RECOMMENDED FOR NEW DESIGNS 32VIN, 2A μModule (Power Module) Power Tracking Battery Charger
LTC4020 RECOMMENDED FOR NEW DESIGNS 55V Buck-Boost Multi-Chemistry Battery Charger
Protection Switches & Controllers 1
LTC2956 RECOMMENDED FOR NEW DESIGNS Wake-Up Timer with Pushbutton Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1512
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed