Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT1236

PRODUCTION

Precision Reference

Viewing:

Overview

  • Ultra-Low Drift: 5ppm/°C Max
  • Trimmed to High Accuracy: 0.05% Max
  • Industrial Temperature Range SO Package
  • Operates in Series or Shunt Mode
  • Pin Compatible with AD586, AD587
  • Output Sinks and Sources in Series Mode
  • Very Low Noise < 1ppm P-P (0.1Hz to 10Hz)
  • 100% Noise Tested
  • > 100dB Ripple Rejection
LT1236
Precision Reference
Basic Positive and Negative Connections Typical Distribution of Temperature Drift Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1236-10
  • LT1236-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed