Design Note 145: New Voltage References Are Smaller and More Precise

Introduction

Two new series voltage references bridge the gap between small package size and high precision. Advances in design, process and packaging have made the introduction of these new voltage references possible. The low power LT1460 is designed for minimum space and is available in all popular voltages, including 2.5V, 5V and 10V. By contrast, the LT1236 is designed for use in 12-bit and higher systems and combines 0.05% accuracy, low noise, low drift and the SO-8 package for difficult industrial temperature range applications.

Longer Battery Life with Precision

The LT1460 low power, series reference has a large advantage over older shunt-style references. Shunt references require a resistor from the power supply to operate. This resistor must be chosen to supply the maximum current that can ever be demanded by the circuit being regulated. When the circuit being controlled is not operating at this maximum current, the shunt reference must always sink this current, resulting in high dissipation and short battery life. Because the LT1460 does not require a current setting resistor, it can operate with any supply voltage from VOUT + 0.9V to 20V, while maintaining minimum dissipation and extending battery life. For example, if the 2.5V reference is not delivering load current, it dissipates only 500μW on a 5V supply, yet the same connection can deliver 20mA of load current on demand.

Figure 1. Transient Response.

Figure 1. Transient Response.

High output accuracy is achieved by the use of trimmed, precision thin-film resistors and curvature compensation is used to reduce drift. The LT1460 family is offered in MSOP, SO-8, PDIP and low cost TO-92 packages.

The Small Fry

By themselves, surface mount packages are space efficient, but the use of a large output capacitor to stabilize the reference limits the benefits of the small package. The LT1460 is stable with capacitive loads or with no capacitor at all. This can be helpful when fast settling is a goal, because changes in the voltage across load capacitors must recover before the reference’s output value is accurate.

Table 1. Key Specifications of the LT1460-2.5 Voltage Reference (SO-8 Package).
Parameter Conditions Max Value
Output Voltage Tolerance    
LT1460A
0.075%
LT1460B
0.10%
Temperature Coefficient 0°C ≤ TA ≤70°C
LT1460A 10ppm/°C
LT1460B 20ppm/°C
Line Regulation 5V to 20V 25ppm/V
Load Regulation Sourcing 0mA ≤ IOUT ≤ 20mA 100ppm/mA
Dropout Voltage IOUT = 0mA,
0°C ≤ TA ≤70°C
0.9V
Supply Current IOUT = 0mA 130μA
Reverse Leakage IOUT = 0mA,
VIN = –20V
10μA

The MSOP LT1460 uses so little PC board space that there is a temptation to use the device as a local regulator. This is exactly what the LT1460 was designed todo: deliver substantial load current while maintaining reference-like features. At IOUT = 20mA, typical load regulation is 70ppm/mA, yet the LT1460 can withstand a short to ground without being destroyed. Additionally, if the power supplies are reversed, the reverse battery protection keeps the reference from conducting current and being damaged.

Higher Performance, Industrial Temperature Range and Surface Mount

The LT1236 is a precision reference that combines ultralow drift and noise with excellent long term stability and high output accuracy. To address small package requirements, the new reference is available in the SO-8 package and guarantees critical reference parameters from –40°C to 85°C. The LT1236 output will both source and sink 10mA, is almost totally immune to input voltage variations and is stable with any load capacitor. Two output voltages are available: 5V and 10V. The 10V version can be used as a shunt regulator (2-terminal Zener) with the same precision characteristics as the 3-terminal connection. Special care has been taken to minimize thermal regulation effects and temperature-induced hysteresis. The LT1236 is also available in an N8 package.

CMOS DAC with Low Drift Full-Scale Trimming**

CMOS DAC with Low Drift Full-Scale Trimming**

The LT1236 combines superior accuracy and temperature coefficient specifications without the use of high power, on-chip heaters. The LT1236 references are based on a buried Zener diode structure that eliminates noise and stability problems that plague surface breakdown devices.

Table 2. Key Specifications of the LT1236-10 Voltage Reference (SO-8 Package).
Parameter Conditions Max Value
Output Voltage Tolerance    
LT1236A
0.05%
LT1236B
0.10%
LT1236C   0.10% 
Temperature Coefficient –40°C ≤ TA ≤ 85°C
LT1236A 5ppm/°C
LT1236B 10ppm/°C
LT1236C   15ppm/°C 
Line Regulation 11.5V ≤ VIN ≤ 14.5V 4ppm/V
Load Regulation Sourcing 0mA ≤ IOUT ≤ 10mA  25ppm/mA
Output Noise Voltage 10Hz ≤ f ≤ 1kHz  6μVRMS
Supply Current IOUT = 0mA 1.7mA

Author

Generic_Author_image

John Wright