Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1236
PRODUCTIONPrecision Reference
- Part Models
- 35
- 1ku List Price
- Starting From $2.76
Overview
- Ultra-Low Drift: 5ppm/°C Max
- Trimmed to High Accuracy: 0.05% Max
- Industrial Temperature Range SO Package
- Operates in Series or Shunt Mode
- Pin Compatible with AD586, AD587
- Output Sinks and Sources in Series Mode
- Very Low Noise < 1ppm P-P (0.1Hz to 10Hz)
- 100% Noise Tested
- > 100dB Ripple Rejection
The LT1236 is a precision reference that combines ultralow drift and noise with excellent long-term stability and high output accuracy. The reference output will both source and sink up to 10mA and is almost totally immune to input voltage variations. Two voltages are available: 5V and 10V. The 10V version can be used as a shunt regulator (two-terminal zener) with the same precision characteristics as the three-terminal connection. Special care has been taken to minimize thermal regulation effects and temperature induced hysteresis.
The LT1236 combines both superior accuracy and temperature coefficient specifications with out the use of high power, on-chipheaters. The LT1236 references are based on a buried zener diode structure which eliminates noise and stability problems with surface breakdown devices. Further, a subsurface zener exhibits better temperature drift and time stability than even the best band-gap references.
Applications
- A/D and D/A Converters
- Precision Regulators
- Precision Scales
- Inertial Navigation Systems
- Digital Voltmeters
Documentation
Data Sheet 1
Reliability Data 1
Application Note 3
Design Note 6
Technical Articles 1
Spec Notice 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1236ACN8-10#PBF | PRODUCTION | |
| LT1236ACN8-5#PBF | PRODUCTION | |
| LT1236AIN8-10#PBF | PRODUCTION | |
| LT1236BCN8-10#PBF | PRODUCTION | |
| LT1236BCN8-5#PBF | PRODUCTION | |
| LT1236BIN8-10#PBF | PRODUCTION | |
| LT1236BIN8-5#PBF | PRODUCTION | |
| LT1236CCN8-10#PBF | PRODUCTION | |
| LT1236CCN8-5#PBF | PRODUCTION | |
| LT1236CIN8-10#PBF | PRODUCTION | |
| LT1236CIN8-5#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1236ACN8-10#PBF | PRODUCTION | |
| LT1236ACN8-5#PBF | PRODUCTION | |
| LT1236AIN8-10#PBF | PRODUCTION | |
| LT1236BCN8-10#PBF | PRODUCTION | |
| LT1236BCN8-5#PBF | PRODUCTION | |
| LT1236BIN8-10#PBF | PRODUCTION | |
| LT1236BIN8-5#PBF | PRODUCTION | |
| LT1236CCN8-10#PBF | PRODUCTION | |
| LT1236CCN8-5#PBF | PRODUCTION | |
| LT1236CIN8-10#PBF | PRODUCTION | |
| LT1236CIN8-5#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1236ACN8-10#PBF | PRODUCTION | |
| LT1236ACN8-5#PBF | PRODUCTION | |
| LT1236AIN8-10#PBF | PRODUCTION | |
| LT1236BCN8-10#PBF | PRODUCTION | |
| LT1236BCN8-5#PBF | PRODUCTION | |
| LT1236BIN8-10#PBF | PRODUCTION | |
| LT1236BIN8-5#PBF | PRODUCTION | |
| LT1236CCN8-10#PBF | PRODUCTION | |
| LT1236CCN8-5#PBF | PRODUCTION | |
| LT1236CIN8-10#PBF | PRODUCTION | |
| LT1236CIN8-5#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1236ACS8-10#PBF | PRODUCTION | |
| LT1236ACS8-10#TRPBF | PRODUCTION | |
| LT1236ACS8-5#PBF | PRODUCTION | |
| LT1236ACS8-5#TRPBF | PRODUCTION | |
| LT1236AIS8-10#PBF | PRODUCTION | |
| LT1236AIS8-10#TRPBF | PRODUCTION | |
| LT1236AIS8-5#PBF | PRODUCTION | |
| LT1236AIS8-5#TRPBF | PRODUCTION | |
| LT1236BCS8-10#PBF | PRODUCTION | |
| LT1236BCS8-10#TRPBF | PRODUCTION | |
| LT1236BCS8-5#PBF | PRODUCTION | |
| LT1236BCS8-5#TRPBF | PRODUCTION | |
| LT1236BIS8-10#PBF | PRODUCTION | |
| LT1236BIS8-10#TRPBF | PRODUCTION | |
| LT1236BIS8-5#PBF | PRODUCTION | |
| LT1236BIS8-5#TRPBF | PRODUCTION | |
| LT1236CCS8-10#PBF | PRODUCTION | |
| LT1236CCS8-10#TRPBF | PRODUCTION | |
| LT1236CCS8-5#PBF | PRODUCTION | |
| LT1236CCS8-5#TRPBF | PRODUCTION | |
| LT1236CIS8-10#PBF | PRODUCTION | |
| LT1236CIS8-10#TRPBF | PRODUCTION | |
| LT1236CIS8-5#PBF | PRODUCTION | |
| LT1236CIS8-5#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1236ACS8-10#PBF | PRODUCTION | |
| LT1236ACS8-10#TRPBF | PRODUCTION | |
| LT1236ACS8-5#PBF | PRODUCTION | |
| LT1236ACS8-5#TRPBF | PRODUCTION | |
| LT1236AIS8-10#PBF | PRODUCTION | |
| LT1236AIS8-10#TRPBF | PRODUCTION | |
| LT1236AIS8-5#PBF | PRODUCTION | |
| LT1236AIS8-5#TRPBF | PRODUCTION | |
| LT1236BCS8-10#PBF | PRODUCTION | |
| LT1236BCS8-10#TRPBF | PRODUCTION | |
| LT1236BCS8-5#PBF | PRODUCTION | |
| LT1236BCS8-5#TRPBF | PRODUCTION | |
| LT1236BIS8-10#PBF | PRODUCTION | |
| LT1236BIS8-10#TRPBF | PRODUCTION | |
| LT1236BIS8-5#PBF | PRODUCTION | |
| LT1236BIS8-5#TRPBF | PRODUCTION | |
| LT1236CCS8-10#PBF | PRODUCTION | |
| LT1236CCS8-10#TRPBF | PRODUCTION | |
| LT1236CCS8-5#PBF | PRODUCTION | |
| LT1236CCS8-5#TRPBF | PRODUCTION | |
| LT1236CIS8-10#PBF | PRODUCTION | |
| LT1236CIS8-10#TRPBF | PRODUCTION | |
| LT1236CIS8-5#PBF | PRODUCTION | |
| LT1236CIS8-5#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1236ACS8-10#PBF | PRODUCTION | |
| LT1236ACS8-10#TRPBF | PRODUCTION | |
| LT1236ACS8-5#PBF | PRODUCTION | |
| LT1236ACS8-5#TRPBF | PRODUCTION | |
| LT1236AIS8-10#PBF | PRODUCTION | |
| LT1236AIS8-10#TRPBF | PRODUCTION | |
| LT1236AIS8-5#PBF | PRODUCTION | |
| LT1236AIS8-5#TRPBF | PRODUCTION | |
| LT1236BCS8-10#PBF | PRODUCTION | |
| LT1236BCS8-10#TRPBF | PRODUCTION | |
| LT1236BCS8-5#PBF | PRODUCTION | |
| LT1236BCS8-5#TRPBF | PRODUCTION | |
| LT1236BIS8-10#PBF | PRODUCTION | |
| LT1236BIS8-10#TRPBF | PRODUCTION | |
| LT1236BIS8-5#PBF | PRODUCTION | |
| LT1236BIS8-5#TRPBF | PRODUCTION | |
| LT1236CCS8-10#PBF | PRODUCTION | |
| LT1236CCS8-10#TRPBF | PRODUCTION | |
| LT1236CCS8-5#PBF | PRODUCTION | |
| LT1236CCS8-5#TRPBF | PRODUCTION | |
| LT1236CIS8-10#PBF | PRODUCTION | |
| LT1236CIS8-10#TRPBF | PRODUCTION | |
| LT1236CIS8-5#PBF | PRODUCTION | |
| LT1236CIS8-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1236-10
- LT1236-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.