HMC951

Obsolete

I/Q Downconverter SMT, 5.6 - 8.6 GHz

Viewing:

Overview

  • Conversion Gain: 13 dB
  • Image Rejection: 20 dB
  • LO to RF Isolation: 48 dB
  • Noise Figure: 2.3 dB
  • Input IP3: 3 dBm
  • 24 Lead 4x4mm QFN Package: 16mm²

Suggested Replacement Parts

HMC951A RECOMMENDED FOR NEW DESIGNS

5.6 GHz to 8.6 GHz, GaAs, MMIC, I/Q Downconverter

HMC951
I/Q Downconverter SMT, 5.6 - 8.6 GHz
hmc951lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC951B RECOMMENDED FOR NEW DESIGNS I/Q Downconverter SMT, 5.6 - 8.6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC951LP4E
HMC951LP4E Evaluation Board

Latest Discussions

Recently Viewed