HMC930-DIE

Obsolete

0.25 Watt Power Amplifier Chip, DC - 40 GHz

Viewing:

Overview

  • High P1dB Output Power: 22 dBm
  • High Psat Output Power: 24 dBm
  • High Gain: 13 dB
  • High Output IP3: +33.5 dBm
  • Supply Voltage: +10 V @ 175 mA
  • 50 Ohm matched Input/Output 
  • Die Size: 2.82 x 1.50 x 0.1 mm

Suggested Replacement Parts

HMC930AG

HMC930-DIE
0.25 Watt Power Amplifier Chip, DC - 40 GHz
hmc930_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC930A-DIE GaAs, pHEMT, MMIC, 0.25 W Power Amplifier, DC to 40 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC930-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed