HMC567

Obsolete

I/Q Receiver SMT, 7 - 9 GHz

Viewing:

Overview

  • Conversion Gain: 10 dB
  • Image Rejection: 35 dB
  • LO to RF Isolation: 54 dB
  • Noise Figure: 2.5 dB
  • Input IP3: +1.5 dBm
  • RoHS Compliant 5x5 mm SMT Package

The HMC567LC5 is a compact GaAs MCM I/Q downconverter in a leadless RoHS compliant SMT package. This device provides a small signal conversion gain of 10 dB with a noise figure of 2.5 dB and 35 dB of image rejection across the frequency band. The HMC567LC5 utilizes an LNA followed by an image reject mixer which is driven by an LO buffer amplifier.

The image reject mixer eliminates the need for a filter following the LNA, and removes thermal noise at the image frequency. I and Q mixer outputs are provided and an external 90° hybrid is needed to select the required sideband. The HMC567LC5 is a much smaller alternative to hybrid style image reject mixer downconverter assemblies, and it eliminates the need for wire bonding by allowing the use of surface mount manufacturing techniques.

Applications

  • Point-to-Point
  • Point-to-Multi-Point Radio
  • EW & ELINT

HMC567
I/Q Receiver SMT, 7 - 9 GHz
hmc567lc5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC951B RECOMMENDED FOR NEW DESIGNS I/Q Downconverter SMT, 5.6 - 8.6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed