DS4300

Obsolete

DS4-XO Series Clock Oscillators

Crystal Oscillator Family Features Small 5mm x 3.2mm Outline, High-Frequency Differential Outputs to 622.08MHz

Viewing:

Overview

  • < 0.7psRMS from 12kHz to 20MHz Jitter
  • LVDS or LVPECL Output Types
  • 3.3V Operating Voltage
  • 5.0mm x 3.2mm x 1.49mm, 10-Pin LCCC Ceramic Package
  • -40°C to +85°C Operating Temperature Range
  • Lead-Free/RoHS Compliant
DS4300
DS4-XO Series Clock Oscillators
DS4125, DS4150, DS4155, DS4156, DS4160, DS4250, DS4300, DS4311, DS4312, DS4622, DS4776: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 10
DS4106 Obsolete 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4212 Obsolete 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4425 Obsolete 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4100H Obsolete 100MHz HCSL Clock Oscillator
DS4125 Obsolete DS4-XO Series Clock Oscillators
DS4155 Obsolete DS4-XO Series Clock Oscillators
DS4156 Obsolete DS4-XO Series Clock Oscillators
DS4311 Obsolete DS4-XO Series Clock Oscillators
DS4312 Obsolete DS4-XO Series Clock Oscillators
DS4622 Obsolete DS4-XO Series Clock Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4300 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed