DS4425

Obsolete

106.25MHz/212.5MHz/425MHz Clock Oscillators

Fibre Channel Crystal Oscillators Provided in a Miniature 5mm x 3.2mm Ceramic Package

Viewing:

Overview

  • Clock Output Frequencies:
    • DS4106: 106.25MHz
    • DS4212: 212.50MHz
    • DS4425: 425.00MHz
  • Phase Jitter (RMS): 0.9ps Typical
  • LVPECL or LVDS Output
  • Supply Current:
    • 50mA (Typical, Unloaded) at +3.3V Supply (LVPECL)
    • 53mA (Typical) at +3.3V Supply (LVDS)
  • -40°C to +85°C Temperature Range
  • Output Disable
DS4425
106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4106, DS4212, DS4425: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 9
DS4026 Obsolete 10MHz to 51.84MHz TCXO
DS4125 Obsolete DS4-XO Series Clock Oscillators
DS4155 Obsolete DS4-XO Series Clock Oscillators
DS4776 Obsolete DS4-XO Series Clock Oscillators
DS4622 Obsolete DS4-XO Series Clock Oscillators
DS4312 Obsolete DS4-XO Series Clock Oscillators
DS4077 Obsolete 50MHz to 122.88MHz VCXO
DS4311 Obsolete DS4-XO Series Clock Oscillators
DS4156 Obsolete DS4-XO Series Clock Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4425 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed