DS4150

PRE-RELEASE

DS4-XO Series Clock Oscillators

Crystal Oscillator Family Features Small 5mm x 3.2mm Outline, High-Frequency Differential Outputs to 622.08MHz

Viewing:

Overview

  • < 0.7psRMS from 12kHz to 20MHz Jitter
  • LVDS or LVPECL Output Types
  • 3.3V Operating Voltage
  • 5.0mm x 3.2mm x 1.49mm, 10-Pin LCCC Ceramic Package
  • -40°C to +85°C Operating Temperature Range
  • Lead-Free/RoHS Compliant

The DS4125, DS4150, DS4155, DS4156, DS4160, DS4250, DS4300, DS4311, DS4312, DS4622, and DS4776 ceramic surface-mount crystal oscillators are part of Maxim's DS4-XO series of crystal oscillators. These devices offer output frequencies at 125MHz, 155.52MHz, 156.25MHz, 160MHz, 311.04MHz, 312.5MHz, 622.08MHz, and 77.76MHz. The clock oscillators are suited for systems with tight tolerances because of the jitter, phase noise, and stability performance. The small package provides a format made for applications where PCB space is critical.

These clock oscillators are crystal based and use a fundamental crystal with PLL technology to provide the final output frequencies. Each device is offered with LVDS or LVPECL output types. The output enable pin is active-high logic.

These clock oscillators have very low phase jitter and phase noise. Typical phase jitter is < 0.7psRMS from 12kHz to 20MHz. The devices are designed to operate with a 3.3V ±5% supply voltage, and are available in a 5.0mm x 3.2mm x 1.49mm, 10-pin LCCC surface-mount ceramic package.

Applications

  • 10GbE
  • BPON
  • Ethernet
  • Fibre Channel
  • GPON
  • Host Bus Adapters
  • InfiniBand™
  • Routers
  • SONET/SDH
  • Switches

DS4150
DS4-XO Series Clock Oscillators
DS4125, DS4150, DS4155, DS4156, DS4160, DS4250, DS4300, DS4311, DS4312, DS4622, DS4776: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 10
DS4106 PRE-RELEASE 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4212 PRE-RELEASE 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4425 PRE-RELEASE 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4100H PRE-RELEASE 100MHz HCSL Clock Oscillator
DS4125 PRE-RELEASE DS4-XO Series Clock Oscillators
DS4155 PRE-RELEASE DS4-XO Series Clock Oscillators
DS4156 PRE-RELEASE DS4-XO Series Clock Oscillators
DS4311 PRE-RELEASE DS4-XO Series Clock Oscillators
DS4312 PRE-RELEASE DS4-XO Series Clock Oscillators
DS4622 PRE-RELEASE DS4-XO Series Clock Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4150 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed