DS3911
NOT RECOMMENDED FOR NEW DESIGNSTemperature-Controlled, Nonvolatile, I²C Quad DAC
Low-Cost Solution for Providing Bias and Modulation Control for Multichannel Laser Diode Drivers
- Part Models
- 2
- 1ku List Price
- Starting From $1.85
Overview
- Four 10-Bit Delta-Sigma Outputs
- On-Chip Temperature Sensor and ADC
- Four Temperature-Indexed LUTs, Up to 2°C Resolution
- I²C-Compatible Serial Interface
- Address Pins Allow Up to Four DS3911s to Share the Same I²C Bus
- 2.8V to 5.5V Digital Supply
- -40°C to +100°C Operating Temperature Range
- 3mm x 5mm, 14-Pin TDFN Package
The DS3911 is a quad, 10-bit delta-sigma output, nonvolatile (NV) controller that features an on-chip temperature sensor and associated analog-to-digital converter (ADC). The integrated temperature sensor indexes the up to 2°C resolution NV lookup tables (LUTs), encompassing a -40°C to +100°C temperature range. The LUT directly drives the delta-sigma digital-to-analog converter (DAC) outputs. This flexible LUT-based architecture allows the device to provide a temperature-compensated DAC output with arbitrary slope. Programming is accomplished by an I²C-compatible interface that operates at speeds of up to 400kHz.
Applications
- Active Optical Cables
- Instrumentation and Industrial Controls
- Linear and Nonlinear Compensation
- Optical Transceivers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3911T+ | Thin Dual Flatpack No Leads | ||
| DS3911T+T | Thin Dual Flatpack No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| DS3911T+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| DS1884 | Obsolete | SFP and PON ONU Controller with Digital LDD Interface |
| Analog to Digital Converters (ADCs) 1 | ||
| DS1856 | NOT RECOMMENDED FOR NEW DESIGNS | Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection |
| Microcontrollers 1 | ||
| DS4830 | LAST TIME BUY | Optical Microcontroller |
Latest Discussions
No discussions on DS3911 yet. Have something to say?
Start a Discussion on EngineerZone®