DS1884

Obsolete

SFP and PON ONU Controller with Digital LDD Interface

Works with MAX3710 LDD/Laser Amplifier to Implement Extinction Ratio Control and Fully Support SFF-8472 Functionality

Viewing:

Overview

  • Meets All SFF-8472 Control and Monitoring Requirements
  • Companion Controller for the MAX3710 Laser Driver/Limiting Amplifier and MAX3945 Limiting Amplifier
  • MAX3710/DS1884 Combination Supports Broad Spectrum of Continuous Mode and PON Applications Up to 2.5GHz
  • Temperature Lookup Table (LUT) to Compensate for APC Tracking Error and Dual Closed-Loop Variables
  • Three Laser Control Modes
    • Dual Closed Loop: Laser Bias and Laser Modulation Are Automatically Controlled with Multiple LUTs to Compensate Dual Closed-Loop Calibration Points
    • APC Loop: Laser Bias Automatically Controlled, Laser Modulation Controlled by Temperature LUT
    • Open Loop: Laser Bias and Laser Modulation Are Controlled by Temperature LUTs
  • 13-Bit ADC
    • Laser Bias, Laser Power, and Receive Power Support Internal and External Calibration
    • Differential Receive Power Input
    • Scalable Dynamic Range
    • Internal Direct-to-Digital Temperature Sensor
    • Alarm and Warning Flags for All Monitored Channels
  • 9-Bit DAC with Temperature Compensation for APD Bias
  • Digital I/O Pins: Transmit Disable Input/Output, Rate Select Input/Output, LOS Input/Output, Transmit Fault Input/Output, and IN1 Status Monitor and Fault input
  • Comprehensive Fault Measurement System with Maskable Alarm/Warnings
  • Flexible Password Scheme Provides Three Levels of Security
  • 256-Byte A0h and 128-Byte Upper A2h EEPROM
  • I²C-Compatible Interface
  • 3-Wire Master to Communicate with the MAX3710 Laser Driver/Limiting Amplifier and MAX3945 Limiting Amplifier
DS1884
SFP and PON ONU Controller with Digital LDD Interface
DS1884: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
DS1856 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors and Password Protection
Limiting Amplifiers 3
MAX3710 Obsolete 125Mbps to 2.5Gbps Integrated Limiting Amplifier/Burst-Mode Laser Driver with Dual-Loop Power Control
MAX3711 Obsolete 125Mbps to 3.125Gbps Integrated Limiting Amplifier/Laser Driver with Dual-Loop Power Control
MAX3945 NOT RECOMMENDED FOR NEW DESIGNS 1.0625Gbps to 11.3Gbps, SFP+ Dual-Path Limiting Amplifier
Sensor Analog Front Ends 1
DS1878 NOT RECOMMENDED FOR NEW DESIGNS SFP+ Controller with Digital LDD Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1884 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed