MAX3711

Obsolete

125Mbps to 3.125Gbps Integrated Limiting Amplifier/Laser Driver with Dual-Loop Power Control

Laser Autocalibration Mode Improves Manufacturing Quality and Reliability

Viewing:

Overview

  • Simplifies Module Manufacturing
    • Enables Single-Temperature Module Testing
    • Production Laser Auto-Calibration Mode
  • Improved Performance
    • Integrated APC Loop (Operates Up to 3.125Gbps)
    • Integrated ERC Loop (Operates Up to 2.7Gbps)
    • 1.3mVP-P Receiver Sensitivity
  • Flexibility
    • LVDS, LVPECL, and CML Compatible High-Speed I/Os
    • Programmable I/O Polarity
    • 3-Wire Digital Interface
  • Safety and Reliability
    • Integrated Safety Features with FAULT Mask Register
    • Supports SFP MSA and SFF-8472 Digital Diagnostic
    • Selectable Analog Monitor of Laser Power or BIAS Current at BMON Pin
MAX3711
125Mbps to 3.125Gbps Integrated Limiting Amplifier/Laser Driver with Dual-Loop Power Control
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3711EVKIT

Evaluation Kit for the MAX3711

Features and Benefits

  • Software Control of the Device
  • Power Supplied through the USB or an External Connection
  • Connection for Lasers in TOSA Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3711 evaluation kit (EV kit) is a fully assembled and tested demonstration board that provides electrical and optical evaluation of the MAX3711, which is a 125Mbps to 3.125Gbps integrated limiting amplifier with a dual-loop laser driver. The controlling software communicates with the EV kit through the USB port of the included card and provides simplified control of all functions of the device. The EV kit can be fully powered by the USB port or the user can choose to power the device with an external 3.3V supply while the USB port supplies the included HFRD-46-1 USB daughter card. The laser connection on the evaluation board allows attachment of lasers in TOSA packages.

Applications

  • CPRI/OBSAI SFP/SFF Transceivers
  • CWDM SFP Transceivers
  • Ethernet SFP/SFF Transceivers
  • OC-3 to OC-48 SFP/SFF Transceivers

MAX3711EVKIT
Evaluation Kit for the MAX3711

Latest Discussions

No discussions on MAX3711 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed