Overview

Features and Benefits

  • Software Control of the Device
  • Power Supplied through the USB or an External Connection
  • Connection for Lasers in TOSA Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3711 evaluation kit (EV kit) is a fully assembled and tested demonstration board that provides electrical and optical evaluation of the MAX3711, which is a 125Mbps to 3.125Gbps integrated limiting amplifier with a dual-loop laser driver. The controlling software communicates with the EV kit through the USB port of the included card and provides simplified control of all functions of the device. The EV kit can be fully powered by the USB port or the user can choose to power the device with an external 3.3V supply while the USB port supplies the included HFRD-46-1 USB daughter card. The laser connection on the evaluation board allows attachment of lasers in TOSA packages.

Applications

  • CPRI/OBSAI SFP/SFF Transceivers
  • CWDM SFP Transceivers
  • Ethernet SFP/SFF Transceivers
  • OC-3 to OC-48 SFP/SFF Transceivers

Applicable Parts

Documentation & Resources