DS4830
LAST TIME BUYOptical Microcontroller
Rich Optical Feature Set Eases Controller Implementation in High-Performance Optical Transceivers
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 16-Bit Low-Power Microcontroller
- 36 kWords Total Program Memory
- 32 kWords Flash Program Memory
- 4 kWords ROM Program Memory
- 1 kWords Data RAM
- 8 DAC Channels
- 12-Bit Buffered Voltage DACs
- Internal or External Reference
- 10 PWM Channels
- Boost/Buck DC-DC Control with Support for 7-Bit to 12-Bit Resolution and 1MHz Switching Frequency
- Supports 4-Channel TECC H-Bridge Control
- 8-Bit Fast Comparator with 16-Input Mux
- 1.6µs per Comparison
- 13-Bit A/D Converter with 26-Input Mux (27ksps)
- Temperature Measurement Analog Front-End
- Internal Temperature Sensor, &plusnm;3°C
- 0.0625°C Resolution
- Supports Two External Temperature Sensors
- Differential Rail-Rail Inputs
- 31 GPIO Pins
- Maskable Interrupt Sources
- Internal 20MHz Oscillator, CPU Core Frequency 10MHz
- 4% Accurate from 0°C to +50°C
- Up to 133MHz External Clock for PWM and Timers
- Slave Communication Interface: SPI or 400kHz I2C-Compatible 2-Wire
- Master Communication Interface: SPI, 400kHz I2C-Compatible, or Maxim 3-Wire Laser Driver
- I2C and JTAG Bootloader
- Two 16-Bit Timers
- 2.97V to 3.63V Operating Voltage Range
- Brownout Monitor
- JTAG Port with In-System Debug and Programming
- Low Power Consumption (16mA) with All Analog Active
The DS4830 provides a complete optical control, calibration, and monitor solution based on a low-power, 16-bit, microcontroller core, providing program and RAM data memory. I/O resources include a fast/accurate analog-to-digital converter (ADC), fast comparators with an internal comparison digital-to-analog converter (DAC), 12-bit DACs, 12-bit PWMs, internal and external temperature sensors, fast sample/hold, I2C slave host interface, and a multiprotocol serial master/slave interface.
Direct connection of diode-connected transistors, used as remote temperature sensors, is supported as well as expansion to additional external digital temperature sensor ICs using the on-chip master I2C interface. An independent slave I2C interface facilitates communication to a host microprocessor in addition to password-protected in-system reprogramming of the on-chip flash.
Firmware development is supported by third-party highly versatile C-compilers and development software that programs flash and performs in-circuit debug through the integrated JTAG interface and associated hardware.
Applications
- Optical Transceivers: XFP, SFP, SFP+, QSFP, 40G, 100G
- PON Diplexers and Triplexers: GPON, 10GEPON, XPON OLT, ONU
Documentation
Data Sheet 1
User Guide 2
Application Note 3
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS4830T+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS4830 yet. Have something to say?
Start a Discussion on EngineerZone®