DS2780
PRODUCTIONStand-Alone Fuel Gauge IC
Stand-Alone Fuel-Gauge IC Calculates Remaining Battery Capacity and Simplifies Software Development
- Part Models
- 4
- 1ku List Price
- Starting From $4.76
Overview
- Precision Voltage, Temperature, and Current Measurement System
- Internal Time Base is Accurate and Temperature Stable
- Absolute and Relative Capacity Estimated from Coulomb Count, Discharge Rate, Temperature and Battery Cell Characteristics
- Accurate Warning of Low Battery Conditions
- Automatic Backup of Coulomb Count and Age Estimation to Nonvolatile (NV) EEPROM
- Gain and Tempco Calibration Allows the Use of Low-Cost Sense Resistors
- 24-Byte Battery/Application Parameter EEPROM
- 16-Byte User EEPROM
- Unique ID and Multidrop 1-Wire® Interface
- Tiny 8-pin TSSOP & 10-pin TDFN Package Embeds Easily in Battery Packs Using Thin Prismatic Cells
The DS2780 remains in production, however, for new projects, we recommend ModelGauge m5 MAX17211 fuel gauge.
The DS2780 measures voltage, temperature and current, and estimates available capacity for rechargeable Lithium Ion and Lithium Ion Polymer batteries. Cell characteristics and application parameters used in the calculations are stored in on-chip EEPROM. The available capacity registers report a conservative estimate of the amount of charge that can be removed given the current temperature, discharge rate, stored charge and application parameters. Capacity estimation reported in mAh remaining and percentage of full.Applications
- 3G Multimedia Wireless Handsets
- Digital Still Cameras
- Handheld PC Data Terminals
- Subnotebook Computers
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS2780E+ | Thin Shrink Small-Outline Package | ||
| DS2780E+T&R | Thin Shrink Small-Outline Package | ||
| DS2780G+ | Thin Dual Flatpack No Leads | ||
| DS2780G+T&R | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.