Overview
Features and Benefits
- Fast settling output current: 85 ns
- Full-scale current prematched to ±1 LSB
- Direct interface to TTL, CMOS, ECL, HTL, PMOS
- Nonlinearity to 0.1% maximum over temperature range
- High output impedance and compliance: −10 V to +18 V
- Complementary current outputs
- Wide range multiplying capability: 1 MHz bandwidth
- Low FS current drift: ±10 ppm/°C
- Wide power supply range: ±4.5 V to ±18 V
- Low power consumption: 33 mW at ±5 V
- Low cost
Product Details
The DAC08 series of 8-bit monolithic digital-to-analog converters provide very high speed performance coupled with low cost and outstanding applications flexibility.
Advanced circuit design achieves 85 ns settling times with very low glitch energy and at low power consumption. Monotonic multiplying performance is attained over a wide 20 to 1 reference current range. Matching to within 1 LSB between reference and full-scale currents eliminates the need for full-scale trimming in most applications.
Direct interface to all popular logic families with full noise immunity is provided by the high swing, adjustable threshold logic input.
High voltage compliance complementary current outputs are provided, increasing versatility and enabling differential operation to effectively double the peak-to-peak output swing. In many applications, the outputs can be directly converted to voltage without the need for an external op amp. All DAC08 series models guarantee full 8-bit monotonicity, and nonlinearities as tight as ±0.1% over the entire operating temperature range are available. Device performance is essentially unchanged over the ±4.5 V to ±18 V power supply range, with 33 mW power consumption attainable at ±5 V supplies.
The compact size and low power consumption make the DAC08 attractive for portable and military/aerospace applications; devices processed to MIL-STD-883, Level B are available.
DAC08 applications include 8-bit, 1 µs A/D converters, servo motor and pen drivers, waveform generators, audio encoders and attenuators, analog meter drivers, programmable power supplies, LCD display drivers, high speed modems, and other applications where low cost, high speed, and complete input/output versatility are required.
Product Categories
Product Lifecycle
Not Recommended for New Designs
This designates products ADI does not recommend broadly for new designs.
Documentation
Application Notes (5)
Reference Materials
Solutions Bulletins & Brochures (1)
Cross Reference Guides (1)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Support & Discussions
DAC08 Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.