ADXL312
RECOMMENDED FOR NEW DESIGNS
3-Axis, ±1.5 g/±3 g/±6 g/±12 g Digital Accelerometer
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Ultralow power: as low as 57 μA in measurement mode and 0.1 μA in standby mode at VS = 3.3 V (typical)
- Power consumption scales automatically with bandwidth
- User-selectable resolution
- Fixed 10-bit resolution
- Full resolution, where resolution increases with g range, up to 13-bit resolution at ±12 g (maintaining 2.9 mg/LSB scale factor in all g ranges)
- Embedded FIFO technology minimizes host processor load
- Supply and I/O voltage range: 2.0 V to 3.6 V
- Built-in motion detection functions for activity/inactivity monitoring
- SPI (3- and 4-wire) and I2C digital interfaces
- Flexible interrupt modes mappable to either interrupt pin
- Measurement ranges selectable via serial command
- Bandwidth selectable via serial command
- Wide temperature range (−40 to +105°C)
- 10,000 g shock survival
- Pb free/RoHS compliant
- Small and thin: 5 mm × 5 mm × 1.45 mm LFCSP package
- Qualified for automotive applications
The ADXL312 is a small, thin, low power, 3-axis accelerometer with high resolution (13-bit) measurement up to ±12 g. Digital output data is formatted as 16-bit twos complement and is accessible through either a serial port interface (SPI) (3- or 4-wire) or I2C digital interface.
The ADXL312 is well suited for car alarm or black box applications. It measures the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion or shock. Its high resolution (2.9 mg/LSB) enables resolution of inclination changes of as little as 0.25°. A built-in FIFO facilitates using oversampling techniques to improve resolution to as little as 0.05° of inclination.
Several special sensing functions are provided. Activity and inactivity sensing detects the presence or absence of motion and whether the acceleration on any axis exceeds a user-set level. These functions can be mapped to interrupt output pins. An integrated 32 level FIFO can be used to store data to minimize host processor intervention.
Low power modes enable intelligent motion-based power management with threshold sensing and active acceleration measurement at extremely low power dissipation.
The ADXL312 is supplied in a small, thin 5 mm × 5 mm × 1.45 mm, 32-lead, LFCSP package.
APPLICATIONS
- Car alarm
- Hill start aid (HSA)
- Electronic parking brake
- Data recorder (black box)
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
Product Information 1
Frequently Asked Question 1
Device Drivers 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL312ACPZ | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) | ||
| ADXL312ACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) | ||
| ADXL312WACPZ | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) | ||
| ADXL312WACPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.55mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 16, 2022 - 22_0275 Qualification of Alternate Wafer Fab Site for MEMS Products ADXL312 |
||
| ADXL312ACPZ | PRODUCTION | |
| ADXL312ACPZ-RL | PRODUCTION | |
| ADXL312WACPZ | PRODUCTION | |
| ADXL312WACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?