ADXL213
RECOMMENDED FOR NEW DESIGNSLow Cost ±1.2g Dual Axis Accelerometer
- Part Models
- 2
- 1ku List Price
- Starting From $24.04
Overview
|
|
The ADXL213 is a low cost, low power, complete dual axis accelerometer with signal conditioned, duty cycle modulated outputs, all on a single monolithic IC. The ADXL213 measures acceleration with a full-scale range of ±1.2 g (typical). The ADXL213 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity).
The outputs are digital signals whose duty cycles (ratio of pulse width to period) are proportional to acceleration (30%/g). The duty cycle outputs can be directly measured by a microcontroller without an A/D converter or glue logic.
Innovative design techniques are used to ensure high zero g bias stability (typically better than 0.25 mg/°C), as well as tight sensitivity stability (typically better than 50 ppm/°C).
The typical noise floor is 160 μg/√
, allowing signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).
The user selects the bandwidth of the accelerometer using capacitors CX and CYM at the XFILT and YFILT pins. Bandwidths of 0.5 Hz to 250 Hz may be selected to suit the application.
The ADXL213 is available in a 5mm x 5mm x 2mm, 8-pad hermetic LCC package.
ApplicationsDocumentation
Data Sheet 1
Application Note 8
Frequently Asked Questions 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL213AE | 8-Lead LCC | ||
| ADXL213AE-REEL | 8-Lead LCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2018 - 17_0022 Assembly Transfer of Select MEMS in LCC, CBGA and LCC_V Packages to Cirtek Electronic Corporation |
||
| ADXL213AE | PRODUCTION | |
| ADXL213AE-REEL | PRODUCTION | |
|
Jan 16, 2017 - 16_0262 Wafer Level Capping of the ADXL103, ADXL203, ADXL204, ADXL212 and ADXL213 Devices |
||
| ADXL213AE | PRODUCTION | |
| ADXL213AE-REEL | PRODUCTION | |
|
Nov 30, 2009 - 08_0023 iMEMS Fab Process Transfer |
||
| ADXL213AE | PRODUCTION | |
| ADXL213AE-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.