ADUM2200
PRODUCTIONDual-Channel Digital Isolators, 5 kV
- Part Models
- 10
- 1ku List Price
- Starting From $2.53
Overview
- High isolation voltage: 5000 V rms
- Enhanced system-level ESD performance per IEC 61000-4-x
- Low power operation
- 5 V operation
- 1.6 mA per channel maximum at 0 Mbps to 1 Mbps
- 3.7 mA per channel maximum at 10 Mbps
- 3.3 V operation
- 1.4 mA per channel maximum at 0 Mbps to 1 Mbps
- 2.4 mA per channel maximum at 10 Mbps
- 5 V operation
- 3.3 V/5 V level translation
- High temperature operation: 105°C and 125°C options
- High data rate: dc to 10 Mbps (NRZ)
- High common-mode transient immunity: >25 kV/μs
- Precise timing characteristics
- 3 ns maximum pulse width distortion
- 3 ns maximum channel-to-channel matching
- 16-lead SOIC wide body package version (RW-16)
- 16-lead SOIC wide body enhanced creepage version (RI-16-2)
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute.
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
- UL 1577
- Qualified for automotive applications
The ADuM2200 / ADuM2201 are 2-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore,iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM2200 / ADuM2201 isolators provide two independent isolation channels in two channel configurations with data rates up to 10 Mbps (see the Ordering Guide). Both parts operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems, as well as enabling voltage translation functionality across the isolation barrier. The ADuM2200 / ADuM2201 isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
Similar to the ADuM3200 / ADuM3201 isolators, the ADuM2200 / ADuM2201 isolators contain various circuit and layout enhancements that provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM3200 / ADuM3201 or ADuM2200 / ADuM2201 products is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.
APPLICATIONS
- General-purpose, high voltage, multichannel isolation
- Medical equipment
- Power supplies
- RS-232/RS-422/RS-485 transceiver isolation
- Hybrid electric vehicles, battery monitors, and motor drives
Documentation
Data Sheet 1
Application Note 7
Technical Articles 3
Informational 1
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM2200ARIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2200ARIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2200ARWZ | 16-Lead SOIC Wide | ||
| ADUM2200ARWZ-RL | 16-Lead SOIC Wide | ||
| ADUM2200BRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2200BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM2200BRWZ | 16-Lead SOIC Wide | ||
| ADUM2200BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM2200WARWZ | 16-Lead SOIC Wide | ||
| ADUM2200WBRWZ | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200ARWZ | PRODUCTION | |
| ADUM2200ARWZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
| ADUM2200BRWZ | PRODUCTION | |
| ADUM2200BRWZ-RL | PRODUCTION | |
| ADUM2200WARWZ | PRODUCTION | |
| ADUM2200WBRWZ | PRODUCTION | |
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200ARWZ | PRODUCTION | |
| ADUM2200ARWZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
| ADUM2200BRWZ | PRODUCTION | |
| ADUM2200BRWZ-RL | PRODUCTION | |
| ADUM2200WARWZ | PRODUCTION | |
| ADUM2200WBRWZ | PRODUCTION | |
|
Oct 6, 2015 - 15_0120 ADuM2200/ADuM2201 Die Revision and Data Sheet Changes |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200ARWZ | PRODUCTION | |
| ADUM2200ARWZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
| ADUM2200BRWZ | PRODUCTION | |
| ADUM2200BRWZ-RL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200ARWZ | PRODUCTION | |
| ADUM2200ARWZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
| ADUM2200BRWZ | PRODUCTION | |
| ADUM2200BRWZ-RL | PRODUCTION | |
|
Nov 6, 2013 - 13_0283 Change of Moisture Sensitivity Level Rating for iCoupler Products Assembled in an RI-16 Package from MSL 1 to MSL 3 |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADUM2200ARIZ | PRODUCTION | |
| ADUM2200ARIZ-RL | PRODUCTION | |
| ADUM2200ARWZ | PRODUCTION | |
| ADUM2200ARWZ-RL | PRODUCTION | |
| ADUM2200BRIZ | PRODUCTION | |
| ADUM2200BRIZ-RL | PRODUCTION | |
| ADUM2200BRWZ | PRODUCTION | |
| ADUM2200BRWZ-RL | PRODUCTION | |
|
Aug 7, 2017 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM2200WARWZ | PRODUCTION | |
| ADUM2200WBRWZ | PRODUCTION | |
|
Oct 8, 2015 - 15_0121 ADuM2200W/ADuM2201W Die Revision and Data Sheet Changes |
||
| ADUM2200WARWZ | PRODUCTION | |
| ADUM2200WBRWZ | PRODUCTION | |
|
Nov 6, 2013 - 13_0284 Change of Moisture Sensitivity Level Rating for Select iCoupler Products from MSL 1 to MSL 3 |
||
| ADUM2200WARWZ | PRODUCTION | |
| ADUM2200WBRWZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM320N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |