Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR395

PRODUCTION

5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown

Viewing:

Part Details

  • Compact 5-lead TSOT package
  • Low temperature coefficient
    • B grade: 9 ppm/°C
    • A grade: 25 ppm/°C
  • Initial accuracy
    • B grade: ±4 mV maximum (ADR391)
    • A grade: ±6 mV maximum
  • Ultralow output noise: 5 μV p-p (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low supply current
    • 3 μA maximum in shutdown
    • 140 μA maximum in operation
  • No external capacitor required
  • Output current: 5 mA
  • Automotive grade available
  • Wide temperature range: −40°C to +125°C
ADR395
5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR391/ADR392/ADR395 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed