ADPM12160
RECOMMENDED FOR NEW DESIGNS1600W, Nonisolated Quarter-Brick DC-DC Power Module
1600W, Non-Isolated Quarter-Brick DC/DC Power Module
- Part Models
- 13
- 1ku List Price
- Starting From $115.50
Overview
- Electrical
- 40V to 60V Input Voltage Range
- 12V/12.5V Fully Regulated Output Voltage
- Thermal Design Power up to 1600W
- Peak Power up to 2400W
- Peak Efficiency up to 98% at Half Load
- Fully Protected: OTP, Input UVLO and OVLO, Input
OCP, Output OVP, Output OCP, and SCP - No Minimum Load Required
- Fast Load-Transient Response with Coupled
Inductor - Optional Logic for Remote ON/OFF (REM)
- PMBus™ Configuration
- Event Data Recorder (Black Box)
- Parallel Operation with Active Current Sharing
- Nonisolated
- Mechanical
- Industry-Standard Quarter-Brick Footprint: 58.4mm
× 36.8mm × 15.1mm (2.30in × 1.45in × 0.59in) - Optional Pin Length: 2.79mm, 3.70mm, or 4.32mm
- Industry-Standard Quarter-Brick Footprint: 58.4mm
- Safety and Certification
- IEC/UL/EN/CSA 62368-1
- Compliance with RoHS EU Directive 2011/65/EU
and (EU)2015/863 - ISO 9001, TL 9000, ISO 14001, ISO 45001
Certified Manufacturing Facility
The ADPM12160 is a high-power, quarter-brick DC-DC converter that provides up to 98% efficiency at half load.
The ADPM12160 is a nonisolated converter that delivers a fully regulated 12V/12.5V output with a continuous power level of 1600W and a peak power capability of up to 2400W for limited time.
APPLICATIONS
- Distributed Power Architectures
- Wireless Networks
- Access and Optical Network Equipment
- Enterprise Networks
- Latest-Generation ICs (DSP, FPGA, and ASIC)and Microprocessor-Powered Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPM12160CMLCH | MSM LAMINATE | ||
| ADPM12160CMLZBH | MCML | ||
| ADPM12160CMLZBHA | MCML | ||
| ADPM12160CMLZBL | MCML | ||
| ADPM12160CMLZBLA | MCML | ||
| ADPM12160CMLZCH | MCML | ||
| ADPM12160CMLZCHA | MCML | ||
| ADPM12160CMLZCL | MCML | ||
| ADPM12160CMLZCLA | MCML | ||
| ADPM12160CMLZDH | MCML | ||
| ADPM12160CMLZDHA | MCML | ||
| ADPM12160CMLZDL | MCML | ||
| ADPM12160CMLZDLA | MCML |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 31, 2026 - 26_0095 Moisture Sensitivity Level (MSL) Change to MSL 3 for ADPM12160 |
||
| ADPM12160CMLZBH | PRODUCTION | |
| ADPM12160CMLZBHA | PRODUCTION | |
| ADPM12160CMLZBL | PRODUCTION | |
| ADPM12160CMLZBLA | PRODUCTION | |
| ADPM12160CMLZCH | PRODUCTION | |
| ADPM12160CMLZCHA | PRODUCTION | |
| ADPM12160CMLZCL | PRODUCTION | |
| ADPM12160CMLZCLA | PRODUCTION | |
| ADPM12160CMLZDH | PRODUCTION | |
| ADPM12160CMLZDHA | PRODUCTION | |
| ADPM12160CMLZDL | PRODUCTION | |
| ADPM12160CMLZDLA | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPM12160H
- ADPM12160L
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPM12160 yet. Have something to say?
Start a Discussion on EngineerZone®