Overview
Features and Benefits
- 40V to 60V Input Voltage Range
- 12V Output Voltage
- ADPM12160CMLZCH Installed by Default
- Active-High Logic
- Support One Module, or Two, or Three, or FourModules in Parallel Operation
- -40°C to +85°C Temperature Range
- High-Current PCB Lugs for Input and Output VoltageConnection
- Current-Sense Resistors for Input and Output CurrentMonitoring
- PMBus Interface
- Fully Assembled and Tested
Product Details
The EVAL-ADPM12160 evaluation (EV) board is a proven design that evaluates the ADPM12160, a 1600W, nonisolated quarter-brick DC-DC power module with a PMBus digital interface. The EV board comes with the ADPM12160CMLZCH installed as the default.
The EV board is designed to evaluate the performance of an ADPM12160 module, or two, or three, or four ADPM12160 modules in parallel operation.
The EV board operates over a 40V to 60V input voltage range and supports a 12V output voltage.
The MAX34451, a 16-channel V/I monitor, is used as the PMBus controller for voltage and current telemetry in the ADPM12160 module. The MAX34451 EV kit and its Windows®-based graphical user interface (GUI) software are used for communication between the EVAL-ADPM12160 board and PC.
Applicable Parts
Getting Started
- EVAL-ADPM12160 board
- 80V DC power supply (PS1) capable of delivering 3kW or higher power, determined by the quantity of installed modules
- E-load capable of sinking 250A or higher current, determined by the quantity of installed modules
- Fan capable of providing 500LFM or higher airflow
- One power supply (PS2) to supply the fan
- Digital voltmeters
- Oscilloscope and probes
- MAX34451 EV kit hardware (must be ordered separately)
- Mini-USB cable
- MAX34451 graphical user interface (GUI) software