ADP1055

RECOMMENDED FOR NEW DESIGNS

Digital Controller for Power Supply Applications with PMBus Interface

Viewing:

Overview

  • −40°C to +125°C operation with EEPROM data retention of 15 years at 125°C
  • PMBus Revision 1.2 compliant
  • 32-bit password protection with command masking
  • 64 address selections (16 base addresses, expandable to 64)
  • 6 PWM control signals, 625 ps resolution
  • Duty cycle double update rate
  • Digital control loop (PID + additional pole or zero configurability)
  • Programmable loop filters (CCM, DCM, low/normal temperature)
  • Frequency synchronization
  • Soft start and soft stop functionality
  • Average and peak constant current mode
  • External PN junction temperature sensing
  • 4 GPIOs (2 GPIOs configurable as active clamp snubber PWMs)
  • Fast line voltage feedforward
  • Adaptive dead time compensation for improved efficiency
  • Extended black box data recorder for fault recording
  • See datasheet for additional features

The ADP1055 is a flexible, feature-rich digital secondary side controller that targets ac-to-dc and isolated dc-to-dc secondary side applications. The ADP1055 is optimized for minimal component count, maximum flexibility, and minimum design time. Features include differential remote voltage sense, primary and secondary side current sense, pulse-width modulation (PWM) generation, frequency synchronization, redundant OVP, and current sharing. The control loop digital filter and compensation terms are integrated and can be programmed over the PMBus interface. Programmable protection features include overcurrent (OCP), overvoltage (OVP) limiting, undervoltage lockout (UVLO), and external overtemperature (OTP).

The built-in EEPROM provides extensive programming of the integrated loop filter, PWM signal timing, inrush current, and soft start timing and sequencing. Reliability is improved through a built-in checksum and programmable protection circuits.

A comprehensive GUI is provided for easy design of loop filter characteristics and programming of the safety features. The industry-standard PMBus provides access to the many monitoring and system test functions. The ADP1055 is available in a 32-lead LFCSP and operates from a single 3.3 V supply.

APPLICATIONS

  • Isolated dc-to-dc power supplies and modules
  • Redundant power supply systems

ADP1055
Digital Controller for Power Supply Applications with PMBus Interface
ADP1055 Typical Application Diagram ADP1055 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

ADP1055 GUI Software

 


Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 3
ADUM3223 PRODUCTION

3 kV rms Isolated Precision Half-Bridge Driver, 4 A Output

ADuM4221 RECOMMENDED FOR NEW DESIGNS Isolated, Half Bridge Gate Driver with Adjustable Dead Time, Dual Input, 4 A Output
ADUM4223 PRODUCTION

5 KV rms Isolated Precision Half-Bridge Driver, 4 A Output

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADP1055

ADP1055 Evaluation Board

Product Details

The evaluation board features an isolated full bridge topology with full bridge secondary side rectification operating at 125KHz switching frequency. Its rated output is 12V, 20A with an input ranging from 38-60VDC.

The evaluation board features the ADP1055 digital controller as the main controller for providing various functions such as PWMs, voltage and current sensing, feedback, etc. It also provides protection features such as OCP, OVP, and OTP.

Advanced features such as black-box, active snubber, constant current mode, double update rate, digital compensation are self contained in the ADP1055.

EVAL-ADP1055
ADP1055 Evaluation Board
ADP1055-EVALZ Evaluation Board

Latest Discussions

Recently Viewed