ADMV1455

RECOMMENDED FOR NEW DESIGNS

17.7GHz to 55GHz, Wideband, Microwave Downconverter

Viewing:

Overview

  • Wideband RF input frequency range: 17.7GHz to 55GHz
  • Integrated RF chain features
    • Tunable image rejection filters
    • Gain control DSAs
  • Integrated LO chain features
    • Input frequency range: 8.85GHz to 27.5GHz
    • Internal 2× multiplier
    • Tunable LO harmonic rejection filters
    • I/Q phase correction
  • Two frequency translation modes
    • IF single-ended output (2GHz to 12GHz)
    • Baseband I/Q differential output (DC to 8GHz)
  • I/Q baseband mode programmable features
    • Imbalance optimization
    • Common-mode voltages
    • DC offset correction
    • Gain selection
      • High gain (50Ω differential, DC to 8GHz)
      • Low gain (100Ω differential, DC to 4GHz)
  • IF mode programmable features
    • Image rejection optimization
    • Tunable band-pass filter
    • Gain control DSAs
  • Internal power detectors with programmable automatic power-down overload protection
  • NVM factory calibration to minimize part to part variations
  • Simple SPI: 3-wire or 4-wire
  • General-purpose logic outputs for integration with other chips in a system
  • LUT logic address inputs for fast frequency hopping applications
  • 120-ball, 6mm × 6.5mm, CSP_BGA package
ADMV1455
17.7GHz to 55GHz, Wideband, Microwave Downconverter
ADMV1455 Functional Block Diagram ADMV1455 Pin Configuration ADMV1455 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

For information regarding commercial space low (CSL) or commercial space high (CSH) qualified versions of the ADMV1455, contact space@analog.com

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV1455

Evaluating the ADMV1455, 17.7GHz to 55GHz, Wideband, Microwave Downconverter

Features and Benefits

Product Details

The ADMV1455-EVALZ is available for evaluating the ADMV1455 wideband microwave downconverter. The ADMV1455-EVALZ incorporates the ADMV1455 chip, as well as a power regulator and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) controller board to allow simple and efficient evaluation. The power regulator allows the ADMV1455 to be powered by a 5V USB-C adapter or by using a 5V external power supply.

The ADMV1455 is a highly integrated wideband, microwave downconverter for wideband radio designs operating in the 17.7GHz to 55GHz frequency range. The chip can be programmed using a 4‑wire serial peripheral interface (SPI). The SDP-S controller board allows the user to interface with the ADMV1455 SPI through the ACE Software.

For full details on the ADMV1455, see the ADMV1455 data sheet, which must be consulted in conjunction with this user guide when using the ADMV1455-EVALZ.

EVAL-ADMV1455
Evaluating the ADMV1455, 17.7GHz to 55GHz, Wideband, Microwave Downconverter
EVAL-ADMV1455 Evaluation Board Photo Angle View EVAL-ADMV1455 Evaluation Board Photo Top View EVAL-ADMV1455 Evaluation Board Photo Bottom View

Latest Discussions

Recently Viewed