ADM2861E
RECOMMENDED FOR NEW DESIGNS5.7 kV RMS 500kbps Half Duplex Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
- Part Models
- 2
- 1ku List Price
- Starting From $7.86
Overview
- 5.7 kV rms isolated RS-485/RS-422 transceiver
- Low radiated emissions, integrated, isolated dc-to-dc converter
- Passes EN 55032 Class B with margin on a 2-layer PCB
- Cable invert smart feature
- Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
- ESD protection on RS-485 A, B, Y, and Z pins
- ≥±12 kV IEC61000-4-2 contact discharge
- ≥±15 kV IEC61000-4-2 air discharge
- High speed 25 Mbps data rate (ADM2865E/ADM2867E)
- Low speed 500 kbps data rate for EMI control (ADM2861E/ADM2863E)
- Flexible power supplies
- Input VCC supply of 3 V to 5.5 V
- Logic VIO supply of 1.7 V to 5.5 V
- VSEL pin to select VISO supply of 5 V (VCC > 4.5 V) or 3.3 V
- PROFIBUS compliant for 5 V VISO
- Wide operating temperature range: −40°C to +105°C
- High common-mode transient immunity: 250 kV/μs
- Short-circuit, open-circuit, and floating input receiver fail-safe
- Supports 192 bus nodes (72 kΩ receiver input impedance)
- Full hot swap support (glitch free power-up/power-down)
- Safety and regulatory approvals (pending)
- Regulatory Information
- UL 1577
- VISO = 5700 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 565 V peak
- 28-lead, fine pitch SOIC_W package (10.15 mm × 10.05 mm) with >8.0 mm creepage and clearance
The ADM2861E, ADM2863E, ADM2865E, and ADM2867E are 5.7 kV rms signal and power isolated RS-485 transceivers. These devices are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E). The devices pass radiated emissions testing to the EN 55032 Class B standard with margin on a 2-layer printed circuit board (PCB) using two small external 0402 ferrites on isolated power and ground pins. The device features an integrated, low electromagnetic interference (EMI), isolated dc-to-dc converter, which eliminates the need for an external isolated power supply. The isolation barrier provides immunity to system level electromagnetic compatibility (EMC) standards. The family of isolator devices features ±12 kV contact and ±15 kV air IEC61000-4-2 ESD protection on the RS-485 A, B, Y, and Z pins. The devices also features cable invert pins, allowing the user to quickly correct reversed cable connection on the A, B, Y, and Z bus pins while maintaining full receiver fail-safe performance.
Slew rate limited versions are available, which are optimized for low speed over long cable runs, and have a maximum data rate of 500 kbps. Half duplex and full duplex variants are available. The full duplex generics allow independent cable inversion of the driver and receiver for additional flexibility.
Applications
- Heating, ventilation, and air conditioning (HVAC) networks
- Industrial field buses
- Building automation
- Utility networks
- Energy meters
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 2
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2861EBRNZ | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADM2861EBRNZ-RL7 | 28-Lead SOIC (Wide, Finer Pitch) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| AD4000 | PRODUCTION | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| AD4004 | RECOMMENDED FOR NEW DESIGNS | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| AD4008 | RECOMMENDED FOR NEW DESIGNS | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| Microcontrollers 3 | ||
| ADuCM3027 | RECOMMENDED FOR NEW DESIGNS |
Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory |
| ADuCM3029 | RECOMMENDED FOR NEW DESIGNS |
Ultralow-Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory |
| ADuCM4050 | RECOMMENDED FOR NEW DESIGNS | Ultra Low Power ARM Cortex-M4F MCU with Integrated Power Management |
| Switching Regulators & Controllers 1 | ||
| ADP2384 | PRODUCTION | 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator |