Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5611

RECOMMENDED FOR NEW DESIGNS

30 MHz to 6 GHz RF/IF Gain Block

Viewing:

Overview

  • Fixed gain of 22.2 dB
  • Broad operation from 30 MHz to 6 GHz
  • High dynamic range gain block
  • Input and output internally matched to 50 Ω
  • Integrated bias control circuit 
  • OIP3 of 40.0 dBm at 900 MHz
  • P1dB of 21.0 dBm at 900 MHz
  • Noise figure of 2.1 dB at 900 MHz
  • Single 5 V power supply
  • Low quiescent current of 94 mA
  • Wide operating temperature range of −40°C to +105°C
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C)
ADL5611
30 MHz to 6 GHz RF/IF Gain Block
ADL5611-fbl ADL5611-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
RF Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5611

ADL5611 Evaluation Board

Product Details

ADL5611-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops  labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

EVAL-ADL5611
ADL5611 Evaluation Board

Latest Discussions

Recently Viewed