Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADL5566

RECOMMENDED FOR NEW DESIGNS

4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier

Viewing:

Part Details

  • −3 dB bandwidth of 4.5 GHz (AV = 16 dB)
  • Fixed 16 dB gain
  • Channel-to-channel gain error: 0.1 dB at 100 MHz
  • Channel-to-channel phase error: 0.06° at 100 MHz
  • Differential or single-ended input to differential output
  • I/O dc-coupled or ac-coupled
  • Low noise input stage: 1.3 nV/√Hz RTI at AV = 16 dB
  • Low broadband distortion (AV = 16 dB), supply = 5 V
    • 10 MHz: −103 dBc (HD2), −107 dBc (HD3)
    • 100 MHz: −95 dBc (HD2), −100 dBc (HD3)
    • 200 MHz: −94.5 dBc (HD2), −87 dBc (HD3)
    • 500 MHz: −83 dBc (HD2), −64 dBc (HD3)
  • IMD3 of −95 dBc at 200 MHz center
  • Maintains low single-ended distortion performance out to 500 MHz
  • Slew rate: 16 V/ns
  • Maintains low distortion down to 1.2 V VCOM
  • Fixed 16 dB gain can be reduced by adding external resistors
  • Fast settling and overdrive recovery of 2.5 ns
  • Single-supply operation: 2.8 V to 5.2 V
  • Power-down
  • Low dc power consumption, 462 mW at 3.3 V supply
ADL5566
4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
ADL5566 Functional Block Diagram ADL5566 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5566

ADL5566 Evaluation Board

Product Details

ADL5566-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 3 V - 5 V/100 mA power supply. The power supply should be connected to the test loops labeled VCC and GND. The RF input signals are applied to the SMA connectors labeled VIN1 and VIP2. The RF outputs are available at the SMA connectors labeled VOP1 and VON2. The evaluation board may be converted to a fully differential input and output by installing SMA connectors VIP1, VIN2, VON1, VOP2, and removing R3, R4, R25, R26, installing 0 Ω jumpers R1, R2, R27, R26, removing transformers, T1, T2, T3, T4, and placing jumpers across the transformer pads. The 3 pin headers, ENBL_1 and ENBL_2 control the enable function. Test loops, VCOM-1 and VCOM-2 provide an interface for adjusting the common mode voltage.

eval board
AD-FMCOMMS6-EBZ

AD-FMCOMMS6-EBZ Evaluation Board

Features and Benefits

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption 
  • Avoids image rejection issues and unwanted mixing 

Product Details

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing


This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.


EVAL-ADL5566
ADL5566 Evaluation Board
AD-FMCOMMS6-EBZ
AD-FMCOMMS6-EBZ Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed