ADL5358

Obsolete

500 MHz to 1700 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun

Viewing:

Overview

  • RF frequency range of 500 MHz to 1700 MHz
  • IF frequency range of 30 MHz to 450 MHz
  • Power conversion gain: 8.3 dB
  • SSB noise figure of 9.9 dB
  • SSB noise figure with 5 dBm blocker of 23 dB
  • Input IP3 of 25.2 dBm
  • Input P1dB of 10.6 dBm
  • Typical LO drive of 0 dBm
  • Single-ended, 50 Ω RF and LO input ports
  • High isolation SPDT LO input switch
  • Single-supply operation: 3.3 V to 5 V
  • Exposed paddle, 6 mm × 6 mm, 36-lead LFCSP
ADL5358
500 MHz to 1700 MHz, Dual-Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun
ADL5358 Functional Block Diagram ADL5358 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 3
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
ADF4153A RECOMMENDED FOR NEW DESIGNS Fractional-N Frequency Synthesizer
RF Amplifiers 6
AD8351 PRODUCTION Low Distortion Differential RF/IF Amplifier
AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

AD8370 PRODUCTION 750 MHz Digitally Controlled Variable Gain Amplifier
AD8375 PRODUCTION Ultralow Distortion IF VGA
ADL5336 Obsolete Cascadable IF VGAs with Programmable RMS Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5358

ADL5358 Evaluation Board

Product Details

ADL5358-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/350 mA or 3.3 V/200 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VCC and GND. All signal ports are populated with edge-mounted SMA connectors. MAIN_IN and DIV_IN are the RF input ports of main and diversity channels. LO1_IN and LO2_IN are input ports for common local oscillators. LO2_IN is enabled when the LOSEL clip lead is logic low. LO1_IN is enabled when LOSEL is pulled to logic high. MAIN_OUTP and DIV_OUTN are the output ports configured for single-ended evaluation on each channel via a transformer. MAIN_OUTN and DIV_OUTP are provided for differiential interface evaluation. Power down feature is available for power supply at or under 3.6 V.

EVAL-ADL5358
ADL5358 Evaluation Board

Latest Discussions

Recently Viewed