ADIN1300

RECOMMENDED FOR NEW DESIGNS

Robust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY

Viewing:

Overview

  • 10BASE-Te/100BASE-TX/1000BASE-T IEEE 802.3 compliant
  • MII, RMII, and RGMII MAC interfaces
  • 1000BASE-T RGMII latency transmit <68 ns, receive <226 ns
  • 100BASE-TX MII latency transmit <52 ns, receive <248 ns
  • Programmable RGMII timing delay and drive current
  • Supports TSN
  • EMC test standards
    • IEC 61000-4-5 surge (±4 kV)
    • IEC 61000-4-4 electrical fast transient (EFT) (±4 kV)
    • IEC 61000-4-2 ESD (±6 kV contact discharge)
    • IEC 61000-4-6 conducted immunity (10 V)
    • EN55032 radiated and conducted emissions (Class A)
  • Unmanaged configuration using multilevel pin strapping
  • MDIO/MDC management interface and interrupt pin
  • EEE in accordance with IEEE 802.3az
  • Start of packet detection for IEEE 1588 time stamp support
  • Enhanced link detection
  • Voltage mode MDI drivers, eliminates termination resistors
  • RJ45 MDI flip capability
  • Automatic polarity and pair swap correction
  • Cable diagnostics (TDR and signal analysis)
  • Frame generator and checker, multiple loopback modes
  • Configurable LED
  • Crystal oscillator frequency/25 MHz clock input frequency (50 MHz for RMII)
  • 25 MHz/125 MHz synchronous clock output
  • Jumbo frame support up to 16 kB
  • Small package and wide temperature range
    • 40-lead, 6 mm × 6 mm LFCSP
    • Specified for −40°C to +105°C ambient operation
  • Low power consumption
    • 330 mW for 1000BASE-T
    • 140 mW for 100BASE-TX
    • 3.3 V/2.5 V/1.8 V MAC interface VDDIO supply
    • Integrated power supply monitoring and POR
ADIN1300
Robust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY
ADIN1300 Functional Block Diagram ADIN1300 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

User Guide 1

Application Note 14

Technical Articles 3

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIN1300

ADIN1300 Evaluation Board

Features and Benefits

  • FMC connector for MII interface, MDIO signals, and status signal
  • Accessible, surface-mount configuration resistors and dial switches
  • Operates from a single, external, 5 V supply

Product Details

The EVAL-ADIN1300FMCZ allows simplified evaluation of the key features of the ADIN1300 robust, industrial, low latency 10 Mbps, 100 Mbps, 1 Gbps Ethernet physical layer (PHY). The evaluation board is powered by a single, external, 5 V supply. All chip supplies are regulated from this 5 V rail providing supply rails AVDD3P3, VDD0P9 and VDDIO for the device.

The P3 field programmable gate array (FPGA) mezzanine connector (FMC) is provided for connection to a master FPGA system for the media access control (MAC) interface and management data input/output (MDIO) control.

The MDIO can also be controlled via an optional MDIO interface dongle included as part of the kit.

eval board
ADMV96S-WGBE-EK1

60 GHz Wireless Connector

Features and Benefits

  • Allows evaluation and prototyping of 60 GHz wireless data links to replace traditional mechanical connectors in moving joints
  • 1 Gbps Ethernet interface on both sides of the wireless data link
  • Fully programmable system allowing ultimate flexibility for custom developments
  • Open-source software stack for firmware development  
  • Open-source GUI for system configuration, monitoring, and control

Product Details

The ADMV96S-WGBE-EK1 is a complete evaluation and prototyping system for 60 GHz wireless data links. It consists of a pair of receiver and transmitter boards with a 1Gbp Ethernet interface on each side of the wireless link.

The 60 GHz wireless link is implemented by the ADMV9615 and ADMV9525 modules. These are coupled with a SerDes device which translates the modules’ SGMII interface to RGMII so that it can be connected to an ADIN1300 industrial low latency and low power 1 Gbps Ethernet PHY. This enables each side of the wireless link to act as an Ethernet port and essentially create a seamless wire-like connection between two ends of an Ethernet cable.

The on-board MAX32650 ultralow power ARM® Cortex®-M4 microcontroller controls the system’s operation and implements the algorithms to configure the wireless link in real time so that optimal link quality is constantly maintained over temperature and various operating conditions. An open-source software stack is provided for firmware development as well as reference applications. The MAX32650 can be programmed through a programming port which can also be used for firmware debugging.

The two sides of the wireless link are mounted on an adjustable rail so that the system can be configured and tested for various distances between the links. Each side of the link is powered from an external 12 V power supply.

An open-source GUI is provided for system configuration, monitoring, and control from a host PC.

APPLICATIONS

  • 60 GHz wireless data links for industrial and medical high data rate applications
  • High speed data for rotating applications, such as slip rings and magnetic resonance imaging systems
  • Autonomous guided vehicles
  • Mechanical Connector replacement

eval board
EVAL-ADIN6310T1LEBZ

ADIN6310 Field Switch Reference Design User Guide

Features and Benefits

  • 6 port Ethernet switch ADIN6310
    • 2Gb trunk ports; SGMII by SMA or ADIN1300 by RGMII
    • 4 spur 10BASE-T1L ports, ADIN1100 by RGMII
  • IEEE 802.3cg-compliant SPoE PSE controller, LTC4296-1
    • Power Class 12
    • Power classification by SCCP (not enabled)
  • Arm® Cortex®-M4 microcontroller, MAX32690
    • External flash and RAM
  • Zephyr open source software project
  • Unmanaged mode with basic switch and PSE power
    • VLAN IDs 1-10 enabled on all ports
    • Power coupled to 10BASE-T1L cable for all spur ports
    • DIP switch options to enable other features (Time Sync, LLDP, IGMP Snooping)
  • Managed mode using switch evaluation package TSN/Redundancy evaluations
  • Time sensitive networking (TSN) capable
    • Scheduled traffic (IEEE 802.1Qbv)
    • Frame preemption (IEEE 802.1Qbu)
    • Per stream filtering and policing (IEEE 802.1Qci)
    • Frame replication and elimination for reliability (IEEE 802.1CB)
  • IEEE 802.1AS 2020 time synchronization
  • Redundancy capabilities
    • High availability seamless redundancy (HSR)
    • Parallel redundancy protocol (PRP)
    • Media redundancy protocol (MRP)
  • Host interface hardware strapping with jumpers, choice of
    • Single/Dual/Quad SPI interface
    • 10Mbps/100Mbps/1000Mbps Ethernet port (Port 2/Port 3)
    • SGMII/100BASE-FX/1000BASE-KX
    • Header for direct SPI access (Single/Dual/Quad)
  • Scale port count by cascading by RJ45 or SGMII/1000BASE-KX/ 100BASE-FX
  • PHY strapping by surface-mount configuration resistors
    • Default state is software power down for spur Ports
  • Switch firmware manages PHY operation over MDIO
  • Operates from a single, external 9V to 30V supply
  • LED indicators on GPIO, TIMER pins

Product Details

This user guide describes the ADIN6310 Field switch evaluation board with support for four 10BASE-T1L spur ports and two standard Gigabit capable Ethernet trunk ports. The hardware includes single-pair power over Ethernet (SPoE) LTC4296-1 circuit with optional serial communication classification protocol (SCCP) support. The default operation of the hardware is an unmanaged mode where the MAX32690 Arm Cortex-M4 microcontroller configures the switch into a basic switching mode and the PSE configured for Class 12 operation. Enhance the unmanaged switch operation by the DIP switch (S4), which provides ability to enable features such as time synchronization, LLDP, or IGMP snooping by default. Disable the PSE by using the DIP switch, default is enabled.

For more extensive switch evaluation, refer to the TSN switch evaluation package available from the ADIN6310 product page. This evaluation package provides ability to exercise the TSN functionality in addition to Redundancy features.

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

EVAL-ADIN1300
ADIN1300 Evaluation Board
EV-ADIN1300FMCZCONNECTEDANGLE-web EV-ADIN1300FMCZCONNECTEDTOP-web EV-ADIN1300FMCZCONNECTEDBOTTOM-web EV-ADIN1300FMCZTOP-web EV-ADIN1300FMCZBOTTOM-web
ADMV96S-WGBE-EK1
60 GHz Wireless Connector
ADMV96S-WGBE-EK1-Block-Diagram ADMV96S-WGBE-EK1 Angle Projection ADMV96S-WGBE-EK1 Side Projection
EVAL-ADIN6310T1LEBZ
ADIN6310 Field Switch Reference Design User Guide
EVAL-ADIN6310T1LEBZ Evaluation Board Photo Angle View EVAL-ADIN6310T1LEBZ Evaluation Board Photo Top View EVAL-ADIN6310T1LEBZ Evaluation Board Photo Bottom View
AD-JUPITER-EBZ
Software-Defined Radio
AD-JUPITER-EBZ Board Photo Angle View AD-JUPITER-EBZ Board Photo Top View AD-JUPITER-EBZ Board Photo Back View AD-JUPITER-EBZ Block Diagram

Reference Designs

Figure 1. EVAL-CN0506-FMCZ Simplified Block Diagram (All Connections and Decoupling Not Shown)
CN0506 Circuits from the lab

10 Mbps/100 Mbps/1000 Mbps Dual Channel, Low Power Industrial Ethernet PHY

Features and Benefits

  • Supports RGMII, RMII, and MII modes
  • Dual ports allow for ring or line topologies
  • Can drive 154m of cable at 1000Mbsps
CN0506
10 Mbps/100 Mbps/1000 Mbps Dual Channel, Low Power Industrial Ethernet PHY
Figure 1. EVAL-CN0506-FMCZ Simplified Block Diagram (All Connections and Decoupling Not Shown)
EVAL-CN0506-FMCZ Evaluation Board
EVAL-CN0506-FMCZ Evaluation Board - Top View
EVAL-CN0506-FMCZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed