ADG1414
PRODUCTION9.5 Ω RON ±15 V/+12 V/±5 V iCMOS Serially-Controlled Octal SPST Switches
- Part Models
- 3
- 1ku List Price
- Starting From $4.81
Overview
- SPI interface
- Supports daisy-chain mode
- 10 Ω maximum on resistance
- 0.5 Ω on-resistance flatness
- Fully specified at ±15 V, +12 V
- 3 V logic-compatible inputs
- Rail-to-rail operation
- 24-lead TSSOP and 24-lead
4 mm × 4 mm LFCSP
The ADG1414 is a monolithic complementary metal oxide semiconductor (CMOS) device containing eight independently selectable switches designed on an industrial CMOS (iCMOS®) process. iCMOS is a modular manufacturing process combining high voltage CMOS and bipolar technologies. iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduce the package size.
The ADG1414 is a set of octal SPST (single-pole, single-throw) switches controlled via a 3-wire serial interface. On resistance is closely matched between switches and is very flat over the full signal range. Each switch conducts equally well in both directions and the input signal range extends to the supplies.
Data is written to these devices in the form of eight bits; each bit corresponds to one channel.
The ADG1414 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The output of the shift register, SDO, enables a number of these parts to be daisy chained. On power-up, all switches are in the off condition, and the internal registers contain all zeros.
PRODUCT HIGHLIGHTS
- 50 MHz serial interface.
- 9.5 Ω on resistance.
- 1.6 Ω on-resistance flatness.
- 24-lead TSSOP and 4 mm × 4 mm LFCSP packages.
APPLICATIONS
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Audio signal routing
- Video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Informational 1
Circuit Note 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1414BCPZ-REEL7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1414BRUZ | 24-Lead TSSOP | ||
| ADG1414BRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG1414BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1414
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.