ADE7816
PRODUCTIONSix Current, One voltage Channel Energy Metering IC
- Part Models
- 2
- 1ku List Price
- Starting From $7.56
Overview
- Measures active and reactive energy, sampled waveforms, current and voltage rms
- 6 current input channels and 1 voltage channel
- <0.1% error in active and reactive energy over a dynamic range of 1000:1
- Supports current transformer and Rogowski coil sensors
- Provides instantaneous current and voltage readings
- Angle measurements on all 6 channels
- 2 kHz bandwidth operation
- Reference: 1.2 V (drift 10 ppm/°C typical) with external overdrive capability
- Flexible I2C, SPI, and HSDC serial interfaces
The ADE7816 is a highly accurate, multichannel metering device that is capable of measuring one voltage channel and up to six current channels. It measures line voltage and current and calculates active and reactive energy, as well as instantaneous rms voltage and current. The device incorporates seven sigma-delta (Σ-Δ) ADCs with a high accuracy energy measurement core. The six current input channels allow multiple loads to be measured simultaneously. The voltage channel and the six current channels each have a complete signal path allowing for a full range of measurements. Each input channel supports a flexible gain stage and is suitable for use with current transformers (CTs). Six on-chip digital integrators facilitate the use of the Rogowski coil sensors.
The ADE7816 provides access to on-chip meter registers via either the SPI or I2C interface. A dedicated high speed interface, the high speed data capture (HSDC) port, can be used in conjunction with I2C to provide access to real-time ADC output information. A full range of power quality information, such as overcurrent, overvoltage, peak, and sag detection, is accessible via the two external interrupt pins, IRQ0 and IRQ1.
The ADE7816 energy metering IC operates from a 3.3 V supply voltage and is available in a 40-lead LFCSP that is Pb free and RoHS compliant.
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Product Highlight 1
Product Highlight 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7816ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADE7816ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADE7816ACPZ | PRODUCTION | |
| ADE7816ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| ADM2487E | PRODUCTION | 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps) |
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| ADM487E | PRODUCTION | 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load) |
| Voltage References 2 | ||
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |