ADAS1127

NOT RECOMMENDED FOR NEW DESIGNS

64-Channel, 24-Bit Current-to-Digital ADC

Viewing:

Overview

  • 64-channel, low level current-to-digital converter
  • Up to 24-bit resolution
  • Up to 19.7 kSPS (50.7 μs integration time)
  • Simultaneous sampling
  • Ultralow noise (down to 0.4 fC [2500e−])
  • User-adjustable full-scale range
  • INL: ±0.025% of reading ±0.75 ppm of FSR
  • Very low power dissipation: 6.25 mW/channel
  • LVDS self-clocked serial data interface
  • SPI configuration registers (daisy-chain)
  • On-board temperature sensor and reference buffer
  • 10 mm × 10 mm, mini-BGA package

There is a newer version of this part available

ADAS1128 PRODUCTION

128 Channel, 24-Bit Current to Digital ADC

ADAS1127
64-Channel, 24-Bit Current-to-Digital ADC
ADAS1127 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed