AD9859
RECOMMENDED FOR NEW DESIGNS400 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
- Part Models
- 2
- 1ku List Price
- Starting From $20.19
Overview
- 400 MSPS internal clock speed
- Integrated 10-bit DAC
- 32-bit tuning word
- Phase noise ≤ –120 dBc/Hz at 1 kHz offset (DAC output)
- Excellent dynamic performance
>75 dB SFDR at 160 MHz (±100 kHz offset) AOUT - Serial input/output (I/O) control
- 1.8 V power supply
- Software and hardware controlled power-down
- 48-lead TQFP/EP package
- PLL REFCLK multiplier (4× to 20×)
- Internal oscillator; can be driven by a single crystal
- Phase modulation capability
- Multichip synchronization
The AD9859 is a direct digital synthesizer (DDS) featuring a 10-bit DAC operating at up to 400 MSPS. The AD9859 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a digitally programmable, complete high frequency synthesizer capable of generating a frequency-agile analog output sinusoidal waveform at up to 200 MHz. The AD9859 is designed to provide fast frequency hopping and fine tuning resolution (32-bit frequency tuning word). The frequency tuning and control words are loaded into the AD9859 via a serial I/O port.
The AD9859 is specified to operate over the extended industrial temperature range of –40°C to +105°C.
Applications
- Agile LO frequency synthesis
- Programmable clock generators
- Test and measurement equipment
- Commercial and amateur radio exciter
Documentation
Data Sheet 1
Application Note 21
Technical Articles 21
Product Highlight 1
Frequently Asked Question 1
Product Highlight 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9859YSVZ | 48-Lead TQFP (7mm x 7mm w/ EP) | ||
| AD9859YSVZ-REEL7 | 48-Lead TQFP (7mm x 7mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9859YSVZ | ||
| AD9859YSVZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimDDS (Direct Digital Synthesis)
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
Open Tool