AD8627

PRODUCTION

Precision, Low Power, Single Supply JFET Amplifier in 5-Lead SC70

Viewing:

Overview

  • SC70 Package
  • Very Low Input Bias Current: 1 pA Max
  • Single-supply Operation: 5 V to 26 V
  • Dual-supply Operation: ±2.5 V to ±13 V
  • Rail-to-rail Output
  • Low Supply Current: 750 µA/amp
  • Low Offset Voltage: 500 µV max
  • Unity Gain Stable
  • No Phase Reversal

The AD8627 is a true single supply precision JFET input amplifier featuring low power consumption and rail-to-rail output. Outputs are stable with capacitive loads of over 500 pF. Supply current is less than 900 µA per amplifier.

Applications for these amplifiers include photodiode transimpedance amplification, ATE reference level drivers, battery management, both line powered and portable instrumentation and remote sensor signal conditioning including automotive sensors. The ability to swing nearly rail-to-rail at the input and rail to rail at the output enables designers to buffer CMOS DACs, ASICs and other wide output swing devices in single supply systems. The 5 MHz bandwidth and low offset are ideal for precision filters.

The AD8627 is fully specified over the extended industrial (-40°C to +125°C) temperature range. The AD8627 is available in 5 lead SC70 and 8-lead SOIC surface mount packages. SC70 packaged parts are available in tape and reel only.

AD8627
Precision, Low Power, Single Supply JFET Amplifier in 5-Lead SC70
AD8627-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed