AD8509

Obsolete

9-Channel, Multiplexed Input, LCD Driver

Viewing:

Overview

  • Single-Supply Operation: 3.3 V to 5 V
  • High Output Current: 300 mA
  • Low Supply Current: 6 mA
  • Stable with 1000 pF Loads
  • Pin Compatible with LMC6009
  • Pin Compatible with CL-FP6131
AD8509
9-Channel, Multiplexed Input, LCD Driver
AD8509/AD8511 Pin Configuration AD8509 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8509 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed