AD8511

Obsolete

11-Channel, Multiplexed Input, LCD Driver

Viewing:

Overview

  • Single-Supply Operation: 3.3 V to 5 V
  • High Output Current: 300 mA
  • Low Supply Current: 6 mA
  • Stable with 1000 pF Loads
  • Pin Compatible with LMC6009
  • Pin Compatible with CL-FP6131

The AD8511 an 11-channel LCD reference driver designed to drive 64 gray scale column drivers. Each buffer has an A/B input used to select between two voltages for LCD displays. These buffers are used to drive the resistor ladders of LCD column drivers for gamma correction.

These LCD drivers have higher slew rates and output drive current than similar competitive parts. This increases the stability of the reference ladder, resulting in better gray scale and visual performance.

AD8511
11-Channel, Multiplexed Input, LCD Driver
AD8509/AD8511 Pin Configuration AD8511 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8511 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed