AD8341

RECOMMENDED FOR NEW DESIGNS

RF Vector Modulator 1.5 GHz TO 2.4 GHz

Viewing:

Overview

  • Cartesian amplitude and phase modulation
  • 1.5 GHz to 2.4 GHz frequency range
  • Continuous magnitude control of −4.5 dB to −34.5 dB
  • Continuous phase control of 0° to 360°
  • Output third-order intercept 17.5 dBm
  • Output 1 dB compression point 8.5 dBm
  • Output noise floor −150.5 dBm/Hz at full gain
  • Adjustable modulation bandwidth up to 230 MHz
  • Fast output power disable
  • 4.75 V to 5.25 V single-supply voltage 

The AD8341 vector modulator performs arbitrary amplitude and phase modulation of an RF signal. Because the RF signal path is linear, the original modulation is preserved. This part can be used as a general-purpose RF modulator, a variable attenuator/phase shifter, or a remodulator. The amplitude can be controlled from a maximum of −4.5 dB to less than −34.5 dB, and the phase can be shifted continuously over the entire 360° range. For maximum gain, the AD8341 delivers an OP1dB of 8.5 dBm, an OIP3 of 17.5 dBm, and an output noise floor of −150.5 dBm/Hz, independent of phase. It operates over a frequency range of 1.5 GHz to 2.4 GHz.

The baseband inputs in Cartesian I and Q format control the amplitude and phase modulation imposed on the RF input signal. Both I and Q inputs are dc-coupled with a ±500 mV differential full-scale range. The maximum modulation bandwidth is 230 MHz, which can be reduced by adding external capacitors to limit the noise bandwidth on the control lines.

Both the RF inputs and outputs can be used differentially or single-ended and must be ac-coupled. The RF input and output impedances are nominally 50 Ω over the operating frequency range. The DSOP pin allows the output stage to be disabled quickly in order to protect subsequent stages from overdrive. The AD8341 operates off supply voltages from 4.75 V to 5.25 V while consuming approximately 125 mA.

The AD8341 is fabricated on Analog Devices’ proprietary, high performance 25 GHz SOI complementary bipolar IC process. It is available in a 24-lead, lead-free LFCSP package and operates over a −40°C to +85°C temperature range. Evaluation boards are available.

Applications

  • RF PA linearization/RF predistortion
  • Amplitude and phase modulation
  • Variable attenuators and phase shifters
  • CDMA2000, WCDMA, GSM/EDGE linear power amplifiers
  • Smart antennas

Availability

Samples part number AD8341ACP and an evaluation board, part number AD8341-EVAL, are available.

Companion Products

AD8302 - LF - 2.7GHz RF/IF Gain Phase Detector

AD8340 - RF Vector Modulator 700MHz to 1000MHz

Other Modulator / Demodulator Products

AD8345 - 250MHz to 1000MHz Low Noise RF/IF Modulator

AD8346 - 800MHz to 2.5GHz Lower Power Direct Up-Conversion Modulator

AD8347 - 800MHz to 2.7GHz Direct Conversion Demodulator

AD8348 - 50MHz to 1000MHz RF/IF Quadrature Demodulator

AD8349 - 700MHz - 2.7GHz Low Noise Direct Up Conversion Modulator

AD8341
RF Vector Modulator 1.5 GHz TO 2.4 GHz
AD8341-fbl AD8341 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8341

AD8341 Evaluation Board

Product Details

AD8341-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8341. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge if the user desires. Access to the +5 V/125 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.


EVAL-AD8341
AD8341 Evaluation Board

Latest Discussions

Recently Viewed