AD8195
PRODUCTION1:1 HDMI/DVI Buffer with Equalization
- Part Models
- 2
- 1ku List Price
- Starting From $2.73
Overview
- One input, one output HDMI/DVI link
- Enables HDMI 1.3a compliant front-panel input
- Four TMDS channels per link
Supports 250 Mbps to 2.25 Gbps data rates
- Standards compatible: HDMI, DVI, HDCP, DDC, CEC
- 40-lead LFCSP_VQ package (6 mm × 6 mm)
- See Data Sheet for Additional Information
The AD8195 is an HDMI™/DVI buffer featuring equalized TMDS inputs and preemphasized TMDS outputs, ideal for systems with long cable runs. The AD8195 includes bidirectional buffering for the DDC bus and bidirectional buffering with integrated pull-up resistors for the CEC bus. The DDC and CEC buffers are powered independently of the TMDS buffers so that DDC/CEC functionality can be maintained when the system is powered off.
The AD8195 is specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Enables a fully HDMI 1.3a-compliant front panel input.
- Supports data rates up to 2.25 Gbps, enabling 1080p deep color (12-bit color)
- HDMI formats and greater than UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables; more than 20 meters (24 AWG)
- at data rates up to 2.25 Gbps.
- Auxiliary buffer isolates and buffers the DDC bus and CEC line for a single chip,
- fully HDMI 1.3a-compliant solution.
- Auxiliary buffer is powered independently from the TMDS link so that DDC/CEC
- functionality can be maintained when the system is powered off.
Applications
- Front panel buffers for advanced television (HDTV) sets
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8195ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD8195ACPZ-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD8195ACPZ | PRODUCTION | |
| AD8195ACPZ-R7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD8195ACPZ | PRODUCTION | |
| AD8195ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.