AD8051

PRODUCTION

Low Cost, High Speed, Single, Rail-to-Rail Amplifier

Viewing:

Overview

  • High speed and fast settling on 5 V
    110 MHz, −3 dB bandwidth (G = +1) (AD8051/AD8052)
    150 MHz, −3 dB bandwidth (G = +1) (AD8054)
    145 V/μs slew rate
    50 ns settling time to 0.1%
  • Single-supply operation
    Output swings to within 25 mV of either rail
    Input voltage range: −0.2 V to +4 V; VS = 5 V
  • Video specifications (G = +2)
    0.1 dB gain flatness: 20 MHz; RL = 150 Ω
    Differential gain/phase: 0.03%/0.03°
  • Low distortion
    −80 dBc total harmonic @ 1 MHz, RL = 100 Ω
  • Outstanding load drive capability
    Drives 45 mA, 0.5 V from supply rails (AD8051/AD8052)
    Drives 50 pF capacitive load (G = +1) (AD8051/AD8052)
  • Low power: 2.75 mA/amplifier (AD8054)
  • Low power: 4.4 mA/amplifier (AD8051/AD8052)
AD8051
Low Cost, High Speed, Single, Rail-to-Rail Amplifier
AD8051 Functional Block Diagram AD8051 Functional Block Diagram AD8051 Pin Configuration AD8051 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed