AD8012

PRODUCTION

Dual 350 MHz Low Power Amplifier

Viewing:

Overview

  • Low Power
    • 1.7 mA/Amplifier Supply Current
    • Fully Specified for ±5 V and +5 V Supplies
  • High Output Current, 125 mA
  • High Speed
    • 350 MHz, –3 dB Bandwidth (G = +1)
    • 150 MHz, –3 dB Bandwidth (G = +2)
    • 2,250 V/µs Slew Rate
    • 20 ns Settling Time to 0.1%
  • Low Distortion
    • –72 dBc Worst Harmonic @ 500 kHz, RL = 100 Ω
    • –66 dBc Worst Harmonic @ 5 MHz, RL = 1 k Ω
  • Good Video Specifications (RL = 1 kΩ, G = +2)
    • 0.02% Differential Gain Error
    • 0.06° Differential Phase Error
    • Gain Flatness 0.1 dB to 40 MHz
    • 60 ns Overdrive Recovery
  • Low Offset Voltage, 1.5 mV
  • Low Voltage Noise, 2.5 nV/√Hz
  • Available in 8-Lead SOIC and 8-Lead MSOP
AD8012
Dual 350 MHz Low Power Amplifier
AD8012 Functional Block Diagram AD8012 Pin Configuration AD8012 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8
EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed