AD8008

PRODUCTION

Ultralow Distortion, High Speed Amplifiers

Viewing:

Overview

  • Extremely Low Distortion
    Second Harmonic
    -88 dBc @ 5 MHz
    −83 dBc @ 20 MHz (AD8007)
    −77 dBc @ 20 MHz (AD8008)
    Third Harmonic
    −101 dBc @ 5 MHz
    −92 dBc @ 20 MHz (AD8007)
    −98 dBc @ 20 MHz (AD8008)
  • High Speed
    650 MHz, −3 dB bandwidth (G = +1)
    1000 V/μs slew rate
  • Low noise
    2.7 nV/√Hz input voltage noise
    22.5 pA/√Hz input inverting current noise
  • Low power: 9 mA/amplifier typical supply current
  • Wide supply voltage range: 5 V to 12 V
  • 0.5 mV typical input offset voltage
  • Small packaging: 8-lead SOIC, 8-lead MSOP, and 5-lead SC70
AD8008
Ultralow Distortion, High Speed Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed