AD7949

PRODUCTION

14-Bit, 8-Channel, 250 kSPS PulSAR ADC

Viewing:

Overview

  • 14-bit resolution with no missing codes
  • 8-channel multiplexer with choice of inputs
    Unipolar single-ended
    Differential (GND sense)
    Pseudobipolar
  • Multiple reference types
    Internal selectable 2.5 V or 4.096 V
    External buffered (up to 4.096 V)
    External (up to VDD)
  • See datasheet for additional features

The AD7949 is an 8-channel, 14-bit, charge redistribution successive approximation register (SAR) analog-to-digital converter (ADC) that operates from a single power supply, VDD.

The AD7949 contains all components for use in a multichannel, low power data acquisition system, including a true 14-bit SAR ADC with no missing codes; an 8-channel, low crosstalk multiplexer that is useful for configuring the inputs as single-ended (with or without ground sense), differential, or bipolar; an internal low drift reference (selectable 2.5 V or 4.096 V) and buffer; a temperature sensor; a selectable one-pole filter; and a sequencer that is useful when channels are continuously scanned in order.

The AD7949 uses a simple SPI interface for writing to the configuration register and receiving conversion results. The SPI interface uses a separate supply, VIO, which is set to the host logic level. Power dissipation scales with throughput.

The AD7949 is housed in a tiny 20-lead LFCSP with operation specified from −40°C to +85°C.

APPLICATIONS

  • Multichannel system monitoring
  • Battery-powered equipment
  • Medical instruments: ECG/EKG
  • Mobile communications: GPS
  • Personal digital assistants
  • Power line monitoring
  • Data acquisition
  • Seismic data acquisition systems
  • Instrumentation
  • Process control

AD7949
14-Bit, 8-Channel, 250 kSPS PulSAR ADC
AD7949 Functional Block Diagram AD7949 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
ADA4941-1 PRODUCTION Single-Supply, Differential 18-Bit ADC Driver
Operational Amplifiers (Op Amps) 11
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
Voltage References 2
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7949

AD7949 Evaluation Kit

Product Details

The EVAL-AD7949EDZ is a fully featured evaluation Kit for the AD7949. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7949
AD7949 Evaluation Kit

Latest Discussions

Recently Viewed