AD7849
PRODUCTIONSerial Input, 14-Bit/16-Bit DAC
- Part Models
- 8
- 1ku List Price
- Starting From $15.47
Overview
- 14-Bit/16-Bit Multiplying DAC
- Guaranteed Monotonicity
- Output Control on Power-Up and Power-Down Internal or External Control
- Versatile Serial Interface
- DAC Clears to 0 V in Both Unipolar and Bipolar Output Ranges
The AD7849 is a 14-bit/16-bit serial input multiplying DAC. The DAC architecture ensures excellent differential linearity performance, and monotonicity is guaranteed to 14 bits for the A grade and to 16 bits for all other grades over the specified temperature ranges. During power-up and power-down sequences (when the supply voltages are changing), the VOUT pin is clamped to 0 V via a low impedance path. To prevent the output of A3 being shorted to 0 V during this time, transmission gate G1 is also opened. These conditions are maintained until the power supplies stabilize and a valid word is written to the DAC register. At this time, G2 opens and G1 closes. Both transmission gates are also externally controllable via the Reset In (RSTIN) control input. For instance, if the RSTIN input is driven from a battery supervisor chip, then on power-off or during a brown out, the RSTIN input will be driven low to open G1 and close G2. The DAC must be reloaded, with RSTIN high, to reenable the output. Conversely, the on-chip voltage detector output (RSTOUT) is also available to the user to control other parts of the system.
The AD7849 has a versatile serial interface structure and can be controlled over three lines to facilitate opto-isolator applications. SDOUT is the output of the on-chip shift register and can be used in a daisy-chain fashion to program devices in the multichannel system. The DCEN (Daisy Chain Enable) input controls this function.
The BIN/COMP pin sets the DAC coding; with BIN/COMP set to 0, the coding is straight binary; and with it set to 1, the coding is 2s complement. This allows the user to reset the DAC to 0 V in both the unipolar and bipolar output ranges.
The part is available in a 20-pin DIP and 20-pin SOIC package.
APPLICATIONS
- Industrial process controls
- PC analog I/O boards
- Instrumentation
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7849ANZ | 20-Lead PDIP | ||
| AD7849ARZ | 20-Lead SOIC (Wide) | ||
| AD7849ARZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7849BRZ | 20-Lead SOIC (Wide) | ||
| AD7849BRZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7849CNZ | 20-Lead PDIP | ||
| AD7849CRZ | 20-Lead SOIC (Wide) | ||
| AD7849CRZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7849ANZ | PRODUCTION | |
| AD7849CNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7849ANZ | PRODUCTION | |
| AD7849ARZ | PRODUCTION | |
| AD7849ARZ-REEL | PRODUCTION | |
| AD7849BRZ | PRODUCTION | |
| AD7849BRZ-REEL | PRODUCTION | |
| AD7849CNZ | PRODUCTION | |
| AD7849CRZ | PRODUCTION | |
| AD7849CRZ-REEL | PRODUCTION | |
|
Apr 7, 2011 - 11_0078 Moisture Sensitivity Level Upgrade for AD7849 Assembled in SOIC Wide Body Package |
||
| AD7849ARZ | PRODUCTION | |
| AD7849ARZ-REEL | PRODUCTION | |
| AD7849BRZ | PRODUCTION | |
| AD7849BRZ-REEL | PRODUCTION | |
| AD7849CRZ | PRODUCTION | |
| AD7849CRZ-REEL | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7849ARZ | PRODUCTION | |
| AD7849ARZ-REEL | PRODUCTION | |
| AD7849BRZ | PRODUCTION | |
| AD7849BRZ-REEL | PRODUCTION | |
| AD7849CRZ | PRODUCTION | |
| AD7849CRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5760 | PRODUCTION | Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC |
| AD5761R | PRODUCTION | Multiple Range, 16-Bit, Bipolar Voltage Output DACs with 2 PPM/⁰C Reference |
| AD5541A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC in 8-lead 3 mm × 3 mm LFCSP |
| AD5542A | PRODUCTION | 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-Bit nanoDAC™ in 10-lead LFCSP, 16-lead 3 mm x 3 mm LFCSP, and 16-lead TSSOP |