AD7709
PRODUCTION16-Bit Sigma Delta ADC with Current Sources, Switchable Reference Inputs and I/O Port
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- 16-Bit Σ-Δ ADC
- Simultaneous 50 Hz and 60 Hz Rejection at 20 Hz Update Rate
- VREF Select™ Allows Absolute and Ratiometric Measurement Capability
- Programmable Gain Front End
- ISOURCE Select™
- 16-Bit No Missing Codes
- 13-Bit p-p Resolution @ 20 Hz, 20 mV Range
- 16-Bit p-p Resolution @ 20 Hz, 2.56 V Range
The AD7709 is a complete analog front-end for low frequency measurement applications. The AD7709 contains a 16-bit sigma delta ADC with PGA and can be configured as 2 fully-differential input channels or 4 pseudo-differential input channels. Inputs signal ranges from 20mV to 2.56V can be directly converted using the AD7709. These signals can be converted directly from a transducer without the need for signal conditioning. Other on-chip features include three software configurable current sources, switchable reference inputs, low side power switches and a 4-bit digital I/O port.
Documentation
Data Sheet 1
Application Note 12
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7709ARUZ | 24-Lead TSSOP | ||
| AD7709ARUZ-REEL7 | 24-Lead TSSOP | ||
| AD7709BRUZ | 24-Lead TSSOP | ||
| AD7709BRUZ-REEL | 24-Lead TSSOP | ||
| AD7709BRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 23, 2026 - 25_0172 Gold to Copper Wire Conversion at Amkor Philippines and Carsem Malaysia for Select TSSOP/MSOP Products |
||
| AD7709ARUZ | PRODUCTION | |
| AD7709ARUZ-REEL7 | PRODUCTION | |
| AD7709BRUZ | PRODUCTION | |
| AD7709BRUZ-REEL | PRODUCTION | |
| AD7709BRUZ-REEL7 | PRODUCTION | |
|
Aug 10, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7709ARUZ | PRODUCTION | |
| AD7709ARUZ-REEL7 | PRODUCTION | |
| AD7709BRUZ | PRODUCTION | |
| AD7709BRUZ-REEL | PRODUCTION | |
| AD7709BRUZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD7709ARUZ | PRODUCTION | |
| AD7709ARUZ-REEL7 | PRODUCTION | |
| AD7709BRUZ | PRODUCTION | |
| AD7709BRUZ-REEL | PRODUCTION | |
| AD7709BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool