AD7417
PRODUCTION10-Bit Digital Temperature Sensor and Four Channel ADC
- Part Models
- 9
- 1ku List Price
- Starting From $5.89
Overview
- 10-bit ADC with 15 μs and 30 μs conversion times
- 4 single-ended analog input channels
- On-chip temperature sensor: −40°C to +125°C
- On-chip track-and-hold
- Overtemperature indicator
- Automatic power-down at the end of a conversion
- Wide operating supply range: 2.7 V to 5.5 V
- I2C-compatible serial interface
- Selectable serial bus address allows connection of up to 8 AD7416/AD7417 devices to a single bus
The AD7417 and AD7418 are 10-bit, 4-channel and single-channel ADCs with an on-chip temperature sensor that can operate from a single 2.7 V to 5.5 V power supply. The devices contain a 15 μs successive approximation converter, a 5-channel multiplexer, a temperature sensor, a clock oscillator, a track-and-hold, and a reference (2.5 V). The AD7416 is a temperature-monitoring only device in an 8-lead package.
The temperature sensor on the parts can be accessed via multiplexer Channel 0. When Channel 0 is selected and a conversion is initiated, the resulting ADC code at the end of the conversion gives a measurement of the ambient temperature (±1°C @ 25°C). On-chip registers can be programmed with high and low temperature limits, and an open-drain overtemperature indicator (OTI) output is provided, which becomes active when a programmed limit is exceeded.
A configuration register allows programming of the sense of the OTI output (active high or active low) and its operating mode (comparator or interrupt). A programmable fault queue counter allows the number of out-of-limit measurements that must occur before triggering the OTI output to be set to prevent spurious triggering of the OTI output in noisy environments.
An I2C® compatible serial interface allows the AD7416/AD7417/ AD7418 registers to be written to and read back. The three LSBs of the AD7416/AD7417 serial bus address can be selected, which allows up to eight AD7416/AD7417 devices to be connected to a single bus.
The AD7417 is available in a narrow body, 0.15 inch, 16-lead, small outline package (SOIC) and in a 16-lead, thin shrink, small outline package (TSSOP). The AD7416 and AD7418 are available in 8-lead SOIC and MSOP packages.
Product Highlights
- The AD7416/AD7417/AD7418 have an on-chip temperature sensor that allows an accurate measurement of the ambient temperature (±1°C @ 25°C, ±2°C overtemperature) to be made. The measurable temperature range is −40°C to +125°C. An overtemperature indicator is implemented by carrying out a digital comparison of the ADC code for Channel 0 (temperature sensor) with the contents of the on-chip TOTI setpoint register.
- The AD7417 offers a space-saving, 10-bit analog-to-digital solution with four external voltage input channels, an onchip temperature sensor, an on-chip reference, and a clock oscillator.
- The automatic power-down feature enables the AD7416/ AD7417/AD7418 to achieve superior power performance. At slower throughput rates, the part can be programmed to operate in a low power shutdown mode, allowing further savings in power consumption.
Applications
- Data acquisition with ambient temperature monitoring
- Industrial process control
- Automotive
- Battery-charging applications
- Personal computers
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7417ARUZ | 16-Lead TSSOP | ||
| AD7417ARUZ-REEL | 16-Lead TSSOP | ||
| AD7417ARUZ-REEL7 | 16-Lead TSSOP | ||
| AD7417ARZ | 16-Lead SOIC | ||
| AD7417ARZ-REEL | 16-Lead SOIC | ||
| AD7417ARZ-REEL7 | 16-Lead SOIC | ||
| AD7417BRZ | 16-Lead SOIC | ||
| AD7417BRZ-REEL | 16-Lead SOIC | ||
| AD7417BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7417ARUZ | PRODUCTION | |
| AD7417ARUZ-REEL | PRODUCTION | |
| AD7417ARUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7417ARUZ | PRODUCTION | |
| AD7417ARUZ-REEL | PRODUCTION | |
| AD7417ARUZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD7417ARUZ | PRODUCTION | |
| AD7417ARUZ-REEL | PRODUCTION | |
| AD7417ARUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7417ARUZ | PRODUCTION | |
| AD7417ARUZ-REEL | PRODUCTION | |
| AD7417ARUZ-REEL7 | PRODUCTION | |
| AD7417BRZ | PRODUCTION | |
|
Dec 18, 2008 - 08_0040 AD7417 Functionality Improvement |
||
| AD7417ARUZ | PRODUCTION | |
| AD7417ARUZ-REEL | PRODUCTION | |
| AD7417ARUZ-REEL7 | PRODUCTION | |
| AD7417ARZ-REEL | PRODUCTION | |
| AD7417BRZ | PRODUCTION | |
| AD7417BRZ-REEL | PRODUCTION | |
| AD7417BRZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| AD7417ARZ-REEL | PRODUCTION | |
| AD7417BRZ | PRODUCTION | |
| AD7417BRZ-REEL | PRODUCTION | |
| AD7417BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?