AD7278
PRODUCTION3 MSPS, 8-Bit ADC in 8-Lead MSOP and 6-Lead TSOT
- Part Models
- 4
- 1ku List Price
- Starting From $3.05
Overview
- Throughput rate: 3 MSPS
- Specified for VDD of 2.35 V to 3.6 V
- Power consumption
12.6 mW at 3 MSPS with 3 V supplies
- Wide input bandwidth
70 dB SNR at 1 MHz input frequency - Flexible power/serial clock speed management
- See datasheet for additional features
The AD7276 / AD7277 / AD7278 are 12-/10-/8-bit, high speed, low power, successive approximation analog-to-digital converters (ADCs), respectively. The parts operate from a single 2.35 V to 3.6 V power supply and feature throughput rates of up to 3 MSPS. The parts contain a low noise, wide bandwidth trackand-hold amplifier that can handle input frequencies in excess of 55 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS, and the conversion is initiated at this point. There are no pipeline delays associated with the part.
The AD7276/AD7277/AD7278 use advanced design techniques to achieve very low power dissipation at high throughput rates. The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC; therefore, the analog input range for the part is 0 to VDD. The conversion rate is determined by the SCLK.
PRODUCT HIGHLIGHTS
- 3 MSPS ADCs in a 6-lead TSOT package
- AD7476/AD7477/AD7478 and AD7476A/AD7477A/ AD7478A pin-compatible
- High throughput with low power consumption
- Flexible power/serial clock speed management. This allows maximum power efficiency at low throughput rates
- Reference derived from the power supply
- No pipeline delay. The parts feature a standard successive approximation ADC with accurate control of the sampling instant via a CS input and once-off conversion control.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7278AUJZ-500RL7 | 6-Lead TSOT | ||
| AD7278BRMZ | 8-Lead MSOP | ||
| AD7278BUJZ-500RL7 | 6-Lead TSOT | ||
| AD7278BUJZ-REEL7 | 6-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 16, 2018 - 16_0288 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 6L and 8L TSOT Chip-On-Lead Packages |
||
| AD7278AUJZ-500RL7 | PRODUCTION | |
| AD7278BUJZ-500RL7 | PRODUCTION | |
| AD7278BUJZ-REEL7 | PRODUCTION | |
|
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
| AD7278AUJZ-500RL7 | PRODUCTION | |
| AD7278BUJZ-500RL7 | PRODUCTION | |
| AD7278BUJZ-REEL7 | PRODUCTION | |
|
Jan 23, 2026 - 25_0172 Gold to Copper Wire Conversion at Amkor Philippines and Carsem Malaysia for Select TSSOP/MSOP Products |
||
| AD7278BRMZ | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7278BRMZ | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7278BRMZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 2 | ||
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| Voltage References 2 | ||
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |