AD5721R
PRODUCTIONMultiple Range, 12-Bit, Unipolar Voltage Output DACs with 2 PPM/⁰C Reference
- Part Models
- 3
- 1ku List Price
- Starting From $4.11
Overview
- 8 software-programmable output ranges: 0 V to +5 V, 0 V to +10 V, 0 V to +16 V, 0 V to +20 V, ±3 V, ±5 V, ±10 V, and −2.5 V to +7.5 V; 5% overrange
- Low drift 2.5 V reference: ±2 ppm/°C typical
- Total unadjusted error (TUE): 0.1% FSR maximum
- 16-bit resolution: ±2 LSB maximum INL
- Guaranteed monotonicity: ±1 LSB maximum
- Single channel, 12-bit DACs
- Settling time: 7.5 μs typical
- Integrated reference buffers
- Low noise: 35 nV/√Hz
- Low glitch: 1 nV-sec (0 V to 5 V range)
- 1.7 V to 5.5 V digital supply range
- Asynchronous updating via LDAC
- Asynchronous RESET to zero scale/midscale
- DSP-/microcontroller-compatible serial interface
- Robust 4 kV HBM ESD rating
- 16-lead, 3 mm × 3 mm LFCSP package
- 16-lead TSSOP package
- Operating temperature range: −40°C to +125°C
The AD5761R/AD5721R are single channel, 16-/12-bit serial input, voltage output, digital-to-analog converters (DACs). They operate from single supply voltages from +4.75 V to +30 V or dual supply voltages from −16.5 V to 0 V VSS and +4.75 V to +16.5 V VDD. The integrated output amplifier, reference buffer, and reference provide a very easy to use, universal solution.
The devices offer guaranteed monotonicity, integral nonlinearity (INL) of ±2 LSB maximum, 35 nV/√Hz noise, and 7.5 μs settling time on selected ranges. The AD5761R/AD5721R use a serial interface that operates at clock rates of up to 50 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the asynchronous updating of the DAC output. The input coding is user-selectable twos complement or straight binary. The asynchronous reset function resets all registers to their default state. The output range is user selectable, via the RA[2:0] bits in the control register. The devices available in a 3 mm × 3 mm LFCSP package and a 16-lead TSSOP package offer guaranteed specifications over the −40°C to +125°C industrial temperature range.Applications
- Industrial automation
- Instrumentation, data acquisition
- Open-/closed-loop servo control, process control
- Programmable logic controllers
Documentation
Data Sheet 1
Application Note 2
Device Drivers 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5721RBCPZ-RL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| AD5721RBRUZ | 16-Lead TSSOP | ||
| AD5721RBRUZ-RL7 | 16-Lead TSSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 4 | ||
| ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
| ADM7160 | RECOMMENDED FOR NEW DESIGNS | Ultralow Noise, 200 mA, Linear Regulator |
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool