AD5583
PRODUCTIONQuad, Parallel Input, Voltage Output, 10-Bit Digital-to-Analog Converter
- Part Models
- 1
- 1ku List Price
- Starting From $10.62
Overview
- 10-bit linearity and monotonic AD5583
- Wide operating range: single 5 V to 15 V or dual ±5 V supply
- Unipolar or bipolar operation
- Double buffered registers enable independent or simultaneous multichannel updates
- 4 independent rail-to-rail reference inputs
- 20 mA high current output drive
- Parallel interface
- Data readback capability
- 5 μs settling time
- Built-in matching resistor simplifies negative reference
- Unconditionally stable under any capacitive loading
- Compact footprint: TSSOP-48
- Extended temperature range: −40°C to +125°C
The AD5582/AD5583 family of quad, 12-/10-bit, voltage output digital-to-analog converters is designed to operate from a single 5 V to 15 V or dual ±5 V supply. It offers the user ease of use in single- or dual-supply systems. Built using an advance BiCMOS process, this high performance DAC is dynamically stable, capable of high current drive, and in a small form factor.
The applied external reference VREF determines the full-scale output voltage ranges from VSS to VDD, resulting in a wide selection of full-scale outputs. For multiplying and wide dynamic applications, ac reference inputs can be as high as |VDD – VSS|. Two built-in precision trimmed resistors are available and can be configured easily to provide four-quadrant multiplications.
A doubled-buffered parallel interface offers a fast settling time. A common level sensitive load DAC strobe (LDAC) input allows additional simultaneous update of all DAC outputs. An external asynchronous reset (RS) forces all registers to the zero code state when the MSB = 0 or to midscale when the MSB = 1.
Both parts are offered in the same pinout and package to allow users to select the appropriate resolution for a given application without PCB layout changes. The AD5582 is well suited for DAC8412 replacement in medium voltage applications in new designs, as well as any other general purpose multichannel 10-to 12-bit applications.
The AD5582/AD5583 are specified over the extended industrial (−40°C to +125°C) temperature range and offered in a thin and compact 1.1 mm TSSOP-48 package.
APPLICATIONS
- Process control equipment
- Closed-loop servo control
- Data acquisition systems
- Digitally controlled calibration
- Optical network control loops
- 4 mA to 20 mA current transmitter
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5583YRVZ | 48-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 17, 2019 - 19_0009 Assembly Site Transfer of Select 48L TSSOP Products from Amkor to ATEC Philippines |
||
| AD5583YRVZ | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5583YRVZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5314 | PRODUCTION | 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool